# integrated vision

**URL:** <https://tech-community.robotics.abb.com/t/integrated-vision/7664>\
**Category:** Collaborative Robots\
**Tags:** yumi, vision\
**Created:** [March 31, 2017, 1:57pm UTC](https://tech-community.robotics.abb.com/t/integrated-vision/7664 "2017-03-31T13:57:06Z")\
**Posts on this page:** 8\
**Page:** 1

<div class="post-metadata">

**Author:** ![erict90](https://avatars.discourse-cdn.com/v4/letter/e/7cd45c/32.png) [@erict90](https://tech-community.robotics.abb.com/u/erict90)\
**Post date:** [March 31, 2017, 1:57pm UTC](https://tech-community.robotics.abb.com/t/integrated-vision/7664/1 "2017-03-31T13:57:06Z")

</div>

Hi,  
i am new to integrated vision there is some manual where is explained how to configure yumi’s camera and how to start with object detection ecc…?  
Thanks  
Eric

---

<div class="post-metadata">

**Author:** ![simonNg](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/simonng/32/3284_2.png) [@simonNg](https://tech-community.robotics.abb.com/u/simonNg)\
**Post date:** [April 5, 2017, 10:40pm UTC](https://tech-community.robotics.abb.com/t/integrated-vision/7664/2 "2017-04-05T22:40:15Z")

</div>

Search on the CD come with your robot. There is one manual called “Integrated Vision”

---

<div class="post-metadata">

**Author:** ![erict90](https://avatars.discourse-cdn.com/v4/letter/e/7cd45c/32.png) [@erict90](https://tech-community.robotics.abb.com/u/erict90)\
**Post date:** [April 28, 2017, 8:41am UTC](https://tech-community.robotics.abb.com/t/integrated-vision/7664/3 "2017-04-28T08:41:27Z")

</div>

Hi,  
i haven’t the cd. Can you send me the link where i can find it?

thanks

eric

---

<div class="post-metadata">

**Author:** ![simonNg](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/simonng/32/3284_2.png) [@simonNg](https://tech-community.robotics.abb.com/u/simonNg)\
**Post date:** [May 1, 2017, 12:46pm UTC](https://tech-community.robotics.abb.com/t/integrated-vision/7664/4 "2017-05-01T12:46:51Z")

</div>

Please see this link: [Integrated Vision | ABB](http://new.abb.com/products/robotics/application-equipment-and-accessories/vision-systems/integrated-vision)

---

<div class="post-metadata">

**Author:** ![hhh](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/hhh/32/3413_2.png) [@hhh](https://tech-community.robotics.abb.com/u/hhh)\
**Post date:** [April 11, 2020, 7:31am UTC](https://tech-community.robotics.abb.com/t/integrated-vision/7664/5 "2020-04-11T07:31:49Z")

</div>

Eric…have you succeeded with the object detection task by YuMi’s cameras? if so, then please guide me as well.

---

<div class="post-metadata">

**Author:** ![ABB\_YuMiGuide](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/abb_yumiguide/32/210_2.png) [@ABB\_YuMiGuide](https://tech-community.robotics.abb.com/u/ABB_YuMiGuide)\
**Post date:** [April 14, 2020, 10:22am UTC](https://tech-community.robotics.abb.com/t/integrated-vision/7664/6 "2020-04-14T10:22:54Z")

</div>

Hello, if anyone is interested to learn how to program integrated vision in YuMi, please refer to this PDF, hope this helps.

Best Regards,  
ABB YuMi Guide  
[YuMi Integrated Vision.pdf](https://tech-community.robotics.abb.com/uploads/short-url/10ZKqpW2kVVk0fEPDa28LBsPKD1.pdf) (2.71 MB)

---

<div class="post-metadata">

**Author:** ![Mojan](https://avatars.discourse-cdn.com/v4/letter/m/ce7236/32.png) [@Mojan](https://tech-community.robotics.abb.com/u/Mojan)\
**Post date:** [June 10, 2024, 3:45pm UTC](https://tech-community.robotics.abb.com/t/integrated-vision/7664/7 "2024-06-10T15:45:03Z")

</div>

Hi, i have a canon camera would it be possible to integrate with RobotStudio for my Yumi to automatically take images?  
Cheers,  
MJ

---

<div class="post-metadata">

**Author:** ![mikek10](https://avatars.discourse-cdn.com/v4/letter/m/e79b87/32.png) [@mikek10](https://tech-community.robotics.abb.com/u/mikek10)\
**Post date:** [June 11, 2024, 6:59am UTC](https://tech-community.robotics.abb.com/t/integrated-vision/7664/8 "2024-06-11T06:59:51Z")

</div>

No, the integrated vision is based upon Cognex insight camera.

From the manual:

_The camerasystem is based on the Cognex In-Sight® 7000series, but most Cognex In-Sight® cameras can be used. The camera is supplied with 24 VDC and Ethernet from the controller. The camerasare connected to the supplied Ethernet switch. The maximum number of cameras are three. For more information see Cognex In-Sight® 7000 Series Vision System Installation Manual and In-Sight® 7000 Gen2 Series Vision System, Reference Guide. Note The functionality in Integrated Vision is verified with the following cameras (with ABB numbers): • DSQC1020, DSQC1021, and In-Sight Micro 1402 (ABB branded) • DSQC1063 and DSQC1064 • DSQC1098 and DSQC1099 For other camera models all features might not work, for example, color is not supported._
