# IRB 1200 5kg 0.9m image

**URL:** <https://tech-community.robotics.abb.com/t/irb-1200-5kg-0-9m-image/9947>\
**Category:** Developer Tools\
**Tags:** web-service, abb\
**Created:** [January 25, 2021, 11:23am UTC](https://tech-community.robotics.abb.com/t/irb-1200-5kg-0-9m-image/9947 "2021-01-25T11:23:25Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![Armbross](https://avatars.discourse-cdn.com/v4/letter/a/9de053/32.png) [@Armbross](https://tech-community.robotics.abb.com/u/Armbross)\
**Post date:** [January 25, 2021, 11:23am UTC](https://tech-community.robotics.abb.com/t/irb-1200-5kg-0-9m-image/9947/1 "2021-01-25T11:23:25Z")

</div>

Just wondering is there a jpg image specifically for IRB 1200 5kg 0.9m available? Google search only gives me an image of IRB 1200 7kg 0.7m.

---

<div class="post-metadata">

**Author:** ![xerim](https://avatars.discourse-cdn.com/v4/letter/x/2bfe46/32.png) [@xerim](https://tech-community.robotics.abb.com/u/xerim)\
**Post date:** [January 25, 2021, 1:09pm UTC](https://tech-community.robotics.abb.com/t/irb-1200-5kg-0-9m-image/9947/2 "2021-01-25T13:09:38Z")

</div>

Found some photos [here](https://www.equipnet.com/abb-irb-1200-5-09-robotic-listid-793460/)
