# IRB 360

**URL:** <https://tech-community.robotics.abb.com/t/irb-360/2697>\
**Category:** RobotStudio\
**Created:** [April 21, 2009, 12:15am UTC](https://tech-community.robotics.abb.com/t/irb-360/2697 "2009-04-21T00:15:10Z")\
**Posts on this page:** 14\
**Page:** 1

<div class="post-metadata">

**Author:** ![Drake](https://avatars.discourse-cdn.com/v4/letter/d/5fc32e/32.png) [@Drake](https://tech-community.robotics.abb.com/u/Drake)\
**Post date:** [April 21, 2009, 12:15am UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/1 "2009-04-21T00:15:10Z")

</div>

Hi. I’m having a problem with this robot. When I try to make a path, even if it’s a little movement, it allways give me the same error: IRB360\_3kg\_1: Joint Out of Range. Anybody knows why? Thanks

---

<div class="post-metadata">

**Author:** ![vashistengineer](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/vashistengineer/32/3332_2.png) [@vashistengineer](https://tech-community.robotics.abb.com/u/vashistengineer)\
**Post date:** [April 21, 2009, 9:16am UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/2 "2009-04-21T09:16:24Z")

</div>

Hello Drake,

This error is encountered when you move the particular robot axis to its limits. On reaching limits, the robot prompts the user for such error.

This is calculated based on algorithms in the controller and may be encountered even after fine-tuning the programming codes. To rectify this may have to fine-tune the joints for each programmed step & then give a ‘warm restart’ to the controller.

---

<div class="post-metadata">

**Author:** ![Drake](https://avatars.discourse-cdn.com/v4/letter/d/5fc32e/32.png) [@Drake](https://tech-community.robotics.abb.com/u/Drake)\
**Post date:** [April 21, 2009, 3:01pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/3 "2009-04-21T15:01:23Z")

</div>

But when I check reachability it’s all fine. It’s not reaching the limits, a small moviment does this error to happen.

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [April 21, 2009, 3:34pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/4 "2009-04-21T15:34:27Z")

</div>

Have you moved the robot away from the RS floor? If yes, are you sure you have the task frame at the correct position relative the mechanism?

---

<div class="post-metadata">

**Author:** ![Drake](https://avatars.discourse-cdn.com/v4/letter/d/5fc32e/32.png) [@Drake](https://tech-community.robotics.abb.com/u/Drake)\
**Post date:** [April 22, 2009, 8:58pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/5 "2009-04-22T20:58:56Z")

</div>

Yes I sure… but the same error appears. But when in the path i put auto configuration it works, but when i say to the simulate the path, the same error

---

<div class="post-metadata">

**Author:** ![vashistengineer](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/vashistengineer/32/3332_2.png) [@vashistengineer](https://tech-community.robotics.abb.com/u/vashistengineer)\
**Post date:** [April 23, 2009, 8:01am UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/6 "2009-04-23T08:01:58Z")

</div>

Hello Drake,

Can you share your station with ‘Pack&Go’ file?

---

<div class="post-metadata">

**Author:** ![Drake](https://avatars.discourse-cdn.com/v4/letter/d/5fc32e/32.png) [@Drake](https://tech-community.robotics.abb.com/u/Drake)\
**Post date:** [April 23, 2009, 8:32pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/7 "2009-04-23T20:32:56Z")

</div>

Yes. where do I sent it?

---

<div class="post-metadata">

**Author:** ![vashistengineer](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/vashistengineer/32/3332_2.png) [@vashistengineer](https://tech-community.robotics.abb.com/u/vashistengineer)\
**Post date:** [April 24, 2009, 8:32am UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/8 "2009-04-24T08:32:07Z")

</div>

Drake, you have to upload the file in “ZIP Archive”. You can do this as follows:

- Click on “Post Reply” (not quick reply)
- Select the “File Upload” button in the ‘editing pane’. It’ll open another window where you can choose options to browse the file and upload in you account. This will give you the link to the file you’ve uploaded. “Copy & Paste” the link from the ‘preview’ text box in the Post Reply text box.
- Post reply…you’re done!!

---

<div class="post-metadata">

**Author:** ![Drake](https://avatars.discourse-cdn.com/v4/letter/d/5fc32e/32.png) [@Drake](https://tech-community.robotics.abb.com/u/Drake)\
**Post date:** [April 24, 2009, 12:38pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/9 "2009-04-24T12:38:28Z")

</div>

webwiz/2856/rib360.zip

Thanks

---

<div class="post-metadata">

**Author:** ![vashistengineer](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/vashistengineer/32/3332_2.png) [@vashistengineer](https://tech-community.robotics.abb.com/u/vashistengineer)\
**Post date:** [April 24, 2009, 1:26pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/10 "2009-04-24T13:26:10Z")

</div>

Hello Drake,

Well, sorry to inform you but your station with all three targets works very fine with my RS :star:. No such errors are encountred either if play it with VFP or if I simulate this from Simulation TAB. I also don’t find any target going out of joint in the ‘rob\_target\_data’.

May be we should wait for Anders Spaak to respond after he review the station 😉

---

<div class="post-metadata">

**Author:** ![Drake](https://avatars.discourse-cdn.com/v4/letter/d/5fc32e/32.png) [@Drake](https://tech-community.robotics.abb.com/u/Drake)\
**Post date:** [April 24, 2009, 2:53pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/11 "2009-04-24T14:53:41Z")

</div>

really? that’s strange. 🙄… but this is the only robot that gives me problems. The others work fine. Thanks anyway

---

<div class="post-metadata">

**Author:** ![Drake](https://avatars.discourse-cdn.com/v4/letter/d/5fc32e/32.png) [@Drake](https://tech-community.robotics.abb.com/u/Drake)\
**Post date:** [April 28, 2009, 12:19pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/12 "2009-04-28T12:19:38Z")

</div>

Anders Spaak help me :stuck\_out\_tongue\_winking\_eye:

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [April 28, 2009, 2:50pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/13 "2009-04-28T14:50:06Z")

</div>

Hello Drake,  
I have tested your Pack and Go and got the same problem as you, when I used RW 5.11.0160 (the same as you used in your Pack and Go) I couldnA’t get the robot to move.

But when I tested with RW5.12 it worked 😉, so it seems to be a problem in RobotWare 5.11.  
So test to do the same with the RobotWare 5.12 version that come with RobotStudio 5.12.  
I understand that this problem confused you, It confused me to :cry:.

---

<div class="post-metadata">

**Author:** ![Drake](https://avatars.discourse-cdn.com/v4/letter/d/5fc32e/32.png) [@Drake](https://tech-community.robotics.abb.com/u/Drake)\
**Post date:** [April 29, 2009, 2:12pm UTC](https://tech-community.robotics.abb.com/t/irb-360/2697/14 "2009-04-29T14:12:33Z")

</div>

Hi. With that the problem has been solved. Thanks
