I am a newbie studying ABB robots. I know K42 and K43 are motor on contactors. What are K1 & K2? I am quoting the following directly from a ABB manual. “The motor contactors K1K42and K2K43 in the controllerdrive module can operate with external equipment if external relays are used.” Thank you.
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| Looking for IRB6400 .kxt file | 1 | 152 | July 13, 2016 | |
| Error 37001 IRC5 Compact 1st gen | 1 | 252 | February 19, 2025 | |
| Emergency Stop Contacts in IRC5 Controller | 6 | 9699 | September 23, 2022 | |
| 1error & 20020 & 37001 in s4 controller | 0 | 127 | March 9, 2015 | |
| About the Robot Controller category | 0 | 13 | December 3, 2025 |