# Is it possible to share the TPU screen to an normal LCD display?

**URL:** <https://tech-community.robotics.abb.com/t/is-it-possible-to-share-the-tpu-screen-to-an-normal-lcd-display/6124>\
**Category:** RobotStudio\
**Created:** [May 7, 2014, 7:30am UTC](https://tech-community.robotics.abb.com/t/is-it-possible-to-share-the-tpu-screen-to-an-normal-lcd-display/6124 "2014-05-07T07:30:22Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![Tyler](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/tyler/32/4408_2.png) [@Tyler](https://tech-community.robotics.abb.com/u/Tyler)\
**Post date:** [May 7, 2014, 7:30am UTC](https://tech-community.robotics.abb.com/t/is-it-possible-to-share-the-tpu-screen-to-an-normal-lcd-display/6124/1 "2014-05-07T07:30:22Z")

</div>

Hey all

I find it in Robot studio, under the Controller tab, connect to a controller and in the Controller Tools, click the Flex Pendant and chose the Flex Pendant Viewer, but faster update seems to need 5s.

Is there the PC SDK or Robot API can do this and make the refresh rate is faster?

![](http://forums.robotstudio.com/utility/thumbnail/261/~cf/FileUpload/70/5442cf15df1ae6599c7c59038bdc80.png)

 ![Capture.PNG](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/2/2375eb6a664266c054fbcc062eacae0c00961bcd.png)

---

<div class="post-metadata">

**Author:** ![John\_Wiberg](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/john_wiberg/32/1485_2.png) [@John\_Wiberg](https://tech-community.robotics.abb.com/u/John_Wiberg)\
**Post date:** [May 7, 2014, 8:27am UTC](https://tech-community.robotics.abb.com/t/is-it-possible-to-share-the-tpu-screen-to-an-normal-lcd-display/6124/2 "2014-05-07T08:27:34Z")

</div>

Unfortunately, no. There is no SDK way to display the FlexPendant image like that.

The times when we have done demos like that on fairs etc we have usually used a touchscreen and a Virtual FlexPendant.

What is it that you’d like to show/deom/do?
