# Is PickMaster Supported on Omnicore Robotware 7.x?

**URL:** <https://tech-community.robotics.abb.com/t/is-pickmaster-supported-on-omnicore-robotware-7-x/11762>\
**Category:** PowerPacs\
**Tags:** omnicore, powerpac, picking, pickmaster\
**Created:** [January 27, 2025, 4:26pm UTC](https://tech-community.robotics.abb.com/t/is-pickmaster-supported-on-omnicore-robotware-7-x/11762 "2025-01-27T16:26:58Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![mmiddleton73](https://avatars.discourse-cdn.com/v4/letter/m/4bbf92/32.png) [@mmiddleton73](https://tech-community.robotics.abb.com/u/mmiddleton73)\
**Post date:** [January 27, 2025, 4:26pm UTC](https://tech-community.robotics.abb.com/t/is-pickmaster-supported-on-omnicore-robotware-7-x/11762/1 "2025-01-27T16:26:58Z")

</div>

I’m trying to setup a pickmaster simulation using a flexloader 360 and two conveyors. On the Picking tab from the Picking PowerPac, I go to “Add Picking Controller” and select my virtual controllers. A warning message pops up saying my controller:

“is missing some of the following RobotWare options:  
“709-1 DeviceNet m/s”.  
“642-1 Prepared for PickMaster” with suboptions “Number of conveyors” and “Number of I/O boards”.  
To enable simulation with PickMaster, these options must be added to the system. At least one I/O board is required.”

709-1 and 642-1 are not options that you can get for the omnicore controller.

Is there a Pickmaster versiomn that does support Robotware 7?

---

<div class="post-metadata">

**Author:** ![mmiddleton73](https://avatars.discourse-cdn.com/v4/letter/m/4bbf92/32.png) [@mmiddleton73](https://tech-community.robotics.abb.com/u/mmiddleton73)\
**Post date:** [January 27, 2025, 4:32pm UTC](https://tech-community.robotics.abb.com/t/is-pickmaster-supported-on-omnicore-robotware-7-x/11762/2 "2025-01-27T16:32:51Z")

</div>

Going through the Application manual for “Picking PowerPac for PickMaster 3”, it does say that it supports RobotWare 6.10 or above, which probably means not RobotWare 7.
