Hello everyone,
I am trying to set up a system with different external axis, which function as a 7th axis for the robot(s). For the beginning i just started with one external axis and one robot. The external axis was created with the external axis wizard 2022.1. For several reasons I linked the task coordinate system to the robot’s base. I although want to have a fixed reference for my robot points, which I’d like to reach with the robot. Therefore, I used a work object. This work object is not attached to or moved by the robot or the external axis.
The problem that occurs is, that the work object moves, if the external axis is moved. It is not possible to fixate the work object by the given settings. When i create the points for a robot path, which are linked to a workobject (wobj0 or mine), the points also move when the external axis moves.
Can anybody help me with this problem?
Thanks in advance!