# Issue with Profinet configuration

**URL:** <https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028>\
**Category:** IRC5\
**Created:** [September 16, 2025, 11:11am UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028 "2025-09-16T11:11:49Z")\
**Posts on this page:** 20\
**Page:** 1

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [September 16, 2025, 11:11am UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/1 "2025-09-16T11:11:49Z")

</div>

Hi I’m currently trying to configure the Profinet communication on IRC5 RW 5.15 robots.  
We have the option 888-1 PROFINET IO m/s (DSQC678 board).

How should the board be connected to the LAN port ?

We have first tried with a connection between the board and the Siemens PLC.  
Then we could see is in the TIA portal, but we can’t communicate.  
If we connect to the LAN port, we don’t se it anymore in the TIA portal.

Could it also be a question of GSDML file ?  
We use GSDML-V2.2-Siemens-CP16xx-20100709

Thanks for your help.

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 16, 2025, 12:06pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/2 "2025-09-16T12:06:20Z")

</div>

Do you need the manual for that?

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [September 16, 2025, 12:47pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/3 "2025-09-16T12:47:58Z")

</div>

Hi,

I have Application manual PROFINET master/slave

But it doesn’t help me a lot :s

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 16, 2025, 2:57pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/4 "2025-09-16T14:57:08Z")

</div>

What specific version of RW 5.15 does the robot have and what is the main computer in the controller?

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [September 17, 2025, 8:14am UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/5 "2025-09-17T08:14:57Z")

</div>

Hello,

There is 14 robots in the installation with different RobotWare Versions : 5.15.9149.15 and 5.16.0005.00.  
I can’t give you the main computer type.

finally I received some information from an ABB engineer.

The DSQC678 board can only be configure with a specific software PROFINET configurator which run under XP, with a dongle.  
It’s no longer supported either available.  
The solution should be to install the option 840-3 ProfiNet fieldbus Adapter with a DSQC688 board.

Would you have an alternative solution ?

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 17, 2025, 12:05pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/6 "2025-09-17T12:05:25Z")

</div>

Do you mean 888-3? Regardless, the DSQC 688 board requires that the main computer be the DSQC1000, with controllers that have RW 5.XX it is likely that they have DSQC 639 or similar, older main computer.  
As far as your option and card, I ain’t buying what they are selling. Unless you need the controller to act as master also. For just a slave to the PLC, I don’t think that you need a configurator. Give me some time to look for a backup of a similar robot.

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 17, 2025, 8:05pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/7 "2025-09-17T20:05:10Z")

</div>

Well, the reason that I stated that the DSQC1000 main computer was required is because that is what the RW 6 documentation states.  
I did find several backups with varying Profinet configurations, including the 840-3 ProfiNet Fieldbus Adapter, ProfiNet Slave DSQC-688 combination on one. Another had 888-2 PROFINET m/s SW, and ProfiNet Master/Slave DSQC-678. And a third had only 888-2 PROFINET m/s SW. I have the complete backups with EIO configuration.  
As far as configuration software, did they mention KW software NetNames+ or Profinet configurator?  
I have that running on Windows 10. Years ago, I actually helped the PLC guys to name some of the stations because their software would not work.  
Still true that for the controller to act as master you need something that could generate an IPPNIO.XML file. A few times I was able to edit an existing file to make it work for other devices.

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [September 18, 2025, 8:36am UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/8 "2025-09-18T08:36:08Z")

</div>

Hi,

thanks for your answers.  
Would you want my backup ? Where can I find the main computertype ?

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 18, 2025, 1:46pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/9 "2025-09-18T13:46:52Z")

</div>

You can find the main computer type under system info on the pendant \> controller. It may also be on a sticker on the main computer box.  
You could share the backup on google drive or similar if you want to.  
Which software did they tell you that you had to use?

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [September 18, 2025, 2:33pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/10 "2025-09-18T14:33:32Z")

</div>

Hi,

You can doanload the backup here : [https://luxtransfer.lu/fr/download/c930a795-80a1-47fe-9924-ef58b2653bd6#kh5\_rn2b5aKFea0OtJMT-PTWW3-jMHmnTNVIGYUsCGk](https://luxtransfer.lu/fr/download/c930a795-80a1-47fe-9924-ef58b2653bd6#kh5_rn2b5aKFea0OtJMT-PTWW3-jMHmnTNVIGYUsCGk)

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 18, 2025, 3:18pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/11 "2025-09-18T15:18:03Z")

</div>

Do you have the DSQC678 installed into the main computer?

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [September 18, 2025, 4:59pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/12 "2025-09-18T16:59:11Z")

</div>

Yes

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 18, 2025, 6:55pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/13 "2025-09-18T18:55:23Z")

</div>

I think that your GSDML version is fine, what you are missing is your profinet bus configuration. Here is an example from a working configuration:

```auto
EIO:CFG_1.0:5:0::
#
EIO_BUS:

      -Name "Virtual1" -ConnectorID "SIM1"

      -Name "DeviceNet1" -BusType "DNET" -ConnectorID "PCI1"\
      -ConnectorLabel "First DeviceNet"

      -Name "Profinet_SW" -BusType "PNET" -ConnectorID "LAN"\
      -CfgPath "IPPNIO.xml" -PN_IPAddress "172.16.40.67"\
      -PN_SubnetMask "255.255.0.0" -PN_Gateway "172.16.0.1"\
      -PN_StationName "ae1510-1-erb-45001" -PN_AutoConfig "Group"

```

Forget about that -CfgPath, it had a slave device and that is needed for a slave to IRC5. From what I can recall, the gateway is your profinet switch IP.  
Once more please, what software were you told that you had to use? Or did they just say “some old software that no longer works” or something vaguely similar?

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [September 18, 2025, 8:28pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/14 "2025-09-18T20:28:31Z")

</div>

Sorry to be a bit confused maybe.  
I just use RS on my side, my colleague PLC programmer use TIA Portal  
I had some documentation which mentioned PROFINET CONFIGURATOR to be used for direct configuration of the DSQC678 board.  
An ABB engineer told me the same, and also that this software only run under XP with a dongle

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 19, 2025, 12:01pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/15 "2025-09-19T12:01:10Z")

</div>

That is probably PC Worx RT Basic that they are referring to, by Phoenix contact. What I used is Netnames+ and Profinet configurator by KW software. KW software has since been absorbed by Phoenix contact. I spent some time looking for the installation files for that software yesterday but did not find it yet. I will continue looking, and you may want to ask some colleagues if they have said software. As I said, I am able to run both programs on my Windows 10 machine, no dongle required.

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [September 19, 2025, 1:15pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/16 "2025-09-19T13:15:05Z")

</div>

Hi,

I tried this I/O configuration in RS :

EIO:CFG\_1.0:5:0::

# 

EIO\_BUS:

-Name “Virtual1” -ConnectorID “SIM1”

-Name “Profinet1” -BusType “PNET” -ConnectorID “PCI1”  
-CfgPath “pcst\_1.xdb”

-Name “Profinet\_SW” -BusType “PNET” -ConnectorID “LAN1”  
-CfgPath “pcst\_1.xdb” -PN\_IPAddress “172.16.40.67”  
-PN\_SubnetMask “255.255.0.0” -PN\_Gateway “172.16.0.1”  
-PN\_StationName “ae1510-1-erb-45001” -PN\_AutoConfig “Group”

# 

EIO\_UNIT\_TYPE:

-Name “Virtual” -VendorName “ABB” -ProductName “Virtual unit”

-Name “PN\_GENERIC” -BusType “PNET” -ProductName “Profinet Device”

-Name “PN\_INTERNAL\_SLAVE” -BusType “PNET” -VendorName “ABB Robotics”  
-ProductName “Internal Profinet Slave” -InternalSlave

# 

EIO\_UNIT:

-Name “Robot” -UnitType “PN\_INTERNAL\_SLAVE” -Bus “Profinet1” -TrustLevel 2

-Name “UnitTest” -UnitType “PN\_INTERNAL\_SLAVE” -Bus “Profinet\_SW”  
-TrustLevel 2

# 

EIO\_SIGNAL:

-Name “diR1\_CodeMissionPret” -SignalType “DI” -Unit “UnitTest”  
-SignalLabel “diR1\_CodeMissionPret” -UnitMap “9” -Category “Com\_PLC”

and received these errors :

 ![](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/7/70c8b004d3ae552aac75f31a9d24f3d8a57ee9e0.png)

![](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/9/99906b0febf5b70f009b7103f3882ff8f56147e0.png)

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 19, 2025, 2:09pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/17 "2025-09-19T14:09:19Z")

</div>

Try this and delete Profinet\_SW

-Name “Profinet1” -BusType “PNET” -ConnectorID “PCI1”  
-CfgPath “pcst\_1.xdb”-PN\_IPAddress “172.16.40.67”  
-PN\_SubnetMask “255.255.0.0” -PN\_Gateway “172.16.0.1”  
-PN\_StationName “ae1510-1-erb-45001” -PN\_AutoConfig “Group”

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [September 22, 2025, 2:14pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/18 "2025-09-22T14:14:47Z")

</div>

Hi,

I’m today on site, I’ve put the last config in the robot, I don’t have any issue anymore.  
But the problem is that the DSQC678 board is connected to the LAN.  
When I configure it in this way, it’s Nok.  
That means the ConnectorID "LAN"isn’t recognized

I think the only way is to configure the board with PC\_WORX\_RT\_BASIC.  
The problem is it only run with Windows 7 or 8.  
I tried the make a virtuzal machine with Win8, but it fails to run with VMWare 17.

:#

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 22, 2025, 3:39pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/19 "2025-09-22T15:39:15Z")

</div>

That board is not in a PCI expansion slot in the main computer? I had regedit searching for NetNames+ and Profinet Configurator for hours last Friday, I was trying to find the location of the source from which I installed those. I was also searching for the install files on some of my removable media, I have not found it yet. Have you asked anyone about those programs? Trust me, they can be used, I have used them before, I just cannot find the installer yet.  
Can you post a picture of the inside of the controller with the board?

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 22, 2025, 3:49pm UTC](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028/20 "2025-09-22T15:49:07Z")

</div>

I was trying to find NetNames+ in my search engine and I stumbled across this: it might be useful for you.  
[PLCNEXT ENGINEER - Programming software - 1046008 | Phoenix Contact](https://www.phoenixcontact.com/en-pc/products/software-plcnext-engineer-1046008)

It’s free, but some add-ons may need to be purchased.

[Next page](https://tech-community.robotics.abb.com/t/issue-with-profinet-configuration/12028.md?page=2)
