LoadID error

Hello everyone,

after performing the LoadID, I got the following values and an error. The force sensor is not working properly. My research points to a fitting error. Has anyone experienced a similar problem, and what could it indicate?

What robot model ?
Is the tool load 57kg?

The robot model is IRB 6700-200.

The tool weight is definitely not being displayed correctly in the calculation, because I tried performing LoadID both with and without the tool, and it shows a difference of only 300g, while my tool including the mounting adapter weights 4,8kg.

I suspect that there might be something wrong with the force sensor, but I don’t have any experience testing it. Any ideas how to do that?

There is no force sensor in the IRB 6700-200 kg. The calculation is based on feedback from the drives, motors, and resolvers.

Try entering 4.8 kg as the tool mass, then run the tool load identification again.

However, identifying a 5 kg tool load on a robot with a 200 kg payload capacity will not be very accurate.

Depending on the distance from the flange to the tool’s centre of gravity, I do not think the tool load needs to be particularly accurate.