# Missing robot model

**URL:** <https://tech-community.robotics.abb.com/t/missing-robot-model/11227>\
**Category:** RobotStudio\
**Created:** [August 30, 2023, 12:31pm UTC](https://tech-community.robotics.abb.com/t/missing-robot-model/11227 "2023-08-30T12:31:09Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![deltaplex15](https://avatars.discourse-cdn.com/v4/letter/d/3d9bf3/32.png) [@deltaplex15](https://tech-community.robotics.abb.com/u/deltaplex15)\
**Post date:** [August 30, 2023, 12:31pm UTC](https://tech-community.robotics.abb.com/t/missing-robot-model/11227/1 "2023-08-30T12:31:09Z")

</div>

Hey all

question for you. I’m still pretty new to robotstudio so trying to figure it all out. I am wanting to add an IRB 1300-10 to my station however I am not seeing the IRB 1300 in my catalog at all do I have to somehow manually add this or am I missing something? Thanks in advance for the help

---

<div class="post-metadata">

**Author:** ![deltaplex15](https://avatars.discourse-cdn.com/v4/letter/d/3d9bf3/32.png) [@deltaplex15](https://tech-community.robotics.abb.com/u/deltaplex15)\
**Post date:** [August 30, 2023, 2:17pm UTC](https://tech-community.robotics.abb.com/t/missing-robot-model/11227/2 "2023-08-30T14:17:13Z")

</div>

I believe I have figured it out. I didn’t realize I needed different versions of robotware. I found that I can add these through the Add-ins tab and once I added a few of them in and closed and re opened robot studio I had the IRB 1300.
