# Modify ScreenMaker code

**URL:** <https://tech-community.robotics.abb.com/t/modify-screenmaker-code/4094>\
**Category:** ScreenMaker\
**Created:** [March 29, 2011, 12:42pm UTC](https://tech-community.robotics.abb.com/t/modify-screenmaker-code/4094 "2011-03-29T12:42:02Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![system](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/system/32/6_2.png) [@system](https://tech-community.robotics.abb.com/u/system)\
**Post date:** [March 29, 2011, 12:42pm UTC](https://tech-community.robotics.abb.com/t/modify-screenmaker-code/4094/1 "2011-03-29T12:42:02Z")

</div>

Hello everybody!

I did a screenMaker project that works nice, tested on virtual flex pendant.

Now I’d like to edit by hand a piece of ScreenMaker-generated code.  
So, first of all, I tried to:  
-Start a new project with VS using flexpendant template  
-add the existing items generated by ScreenMaker  
-Add all the references to ScreenMaker libraries

In this way the error list is empty and I can see correctly all the Screen.

It builds the solution but when I try to copy the two libraries Name.dll and Name.gtpu.dll in home folder of my system, it appears an Icon in the menu of the virtual flexpendant, but when I click on it, it opens a white Screen.

And sometimes in VisualStudio (it seems when I double-click on a picture-box for seeing the code), it opens (infinite times) an error-message “Unable to find out SDK version..using (or something similar) v 5.08” …I use VS 2008 SP1

So…Are the operations I did correct?what about the empty-result I see on my flex pendant?and about the error-message?

Thanks in advance

BR

---

<div class="post-metadata">

**Author:** ![abyss](https://avatars.discourse-cdn.com/v4/letter/a/e99b99/32.png) [@abyss](https://tech-community.robotics.abb.com/u/abyss)\
**Post date:** [June 27, 2011, 7:55am UTC](https://tech-community.robotics.abb.com/t/modify-screenmaker-code/4094/2 "2011-06-27T07:55:19Z")

</div>

Hi, I have same error. And i am looking for solution too..
