Motor Confiuration of Additional Axis

Dear Colleague!

I am trying to attach IRBP500L to IRB1400.
I am following the method of the manual (Application Manual of Additional Axis).
These are option of IRB1400
RW Control module key
RobotWare OS and English
644-5 Chinese
645-12 Korean
709-x DeviceNet
709-1 Master/Slave Single
608-1 World Zones
611-1 Path Recovery
613-1 Collision Detection
621-1 Logical Cross Connections
633-1 Arc
650-x Power source type
650-7 Standard I/O Welder
653-x Torch Service
653-2 Binzel - TC97
RW Drive module 1 key
ABB standard manipulator
IRB 1400 Type B
1400 Type B
Add axes IRB/drive module 140/1400
R2C4 Add drive 3 x U or prepared
No drive in pos Z4

After cold-start with these options
I loaded MOC file(M7L2B1DM1.CFG) you recommend.
Then there is an error.

Error: 50272
Failed to read DRIVE_UNIT data for M7DM1 from configuration file.

I couldn’t find the reason.
Please help fix this error.

Thank you.

Hi Tony,

The steps you’ve taken is for normal Additional Axes such as Linear track motion or rotating tool.

When it comes to Positioners, IRBP families including 500L, Setup instruction is different. Because the IRBP is not a simple motor unit but a package system. In the setup file, many things are connected together.(motor unit, safety devices, HMI, Event Log, Service routine etc.)

If I remember correctly, a disk for the setup file is delived with the positioner.

For the reference, a Manual for IRBP setup is attached.

2008-07-31_015458_System_Settings_M2001.zip

Thank you for your kind reply.
The attached file is for S4CPlus .
Do you have manual for IRC5?

Here comes the manual for IRC5.

Good luck.:wink:

Dear Innebandy.

I can’t find the manual.
You didn’t attached.
Please make me find it.
Thank you.

Sorry :grinning:

but, There must be something happend on the internet.

the file is attached again.

2008-08-06_001210_IRBP_L5.zip

:+1: I really thank you.
Have a great day.

From Tony