# Move along path

**URL:** <https://tech-community.robotics.abb.com/t/move-along-path/2522>\
**Category:** RobotStudio\
**Created:** [February 17, 2009, 6:15pm UTC](https://tech-community.robotics.abb.com/t/move-along-path/2522 "2009-02-17T18:15:45Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![SJT1985](https://avatars.discourse-cdn.com/v4/letter/s/3be4f8/32.png) [@SJT1985](https://tech-community.robotics.abb.com/u/SJT1985)\
**Post date:** [February 17, 2009, 6:15pm UTC](https://tech-community.robotics.abb.com/t/move-along-path/2522/1 "2009-02-17T18:15:45Z")

</div>

I am a very new user to robot studio. I am using 5.11 and I have been trying to teach targets, and create simple paths for the robot to move (for instance, moving to each corner of a pallet). I have been trying to get the robot to move using the “Move Along Path” command, and it seems to run through the program, but the robot never graphically moves, and I get an error “Program pointer Lost”.

Then I tried to use ‘Auto Configuration’, but I get an error between my second point and my third point called “AutoConfiguration: Target failed: Target\_30”. This seems like a very simple move, why would I have an error?

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [February 18, 2009, 9:42am UTC](https://tech-community.robotics.abb.com/t/move-along-path/2522/2 "2009-02-18T09:42:47Z")

</div>

Try to use another configuration for the first target in the path.
