# Move everything in some direction

**URL:** <https://tech-community.robotics.abb.com/t/move-everything-in-some-direction/1125>\
**Category:** Robot Controller\
**Created:** [March 29, 2007, 10:53am UTC](https://tech-community.robotics.abb.com/t/move-everything-in-some-direction/1125 "2007-03-29T10:53:23Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![robotverkl](https://avatars.discourse-cdn.com/v4/letter/r/ea666f/32.png) [@robotverkl](https://tech-community.robotics.abb.com/u/robotverkl)\
**Post date:** [March 29, 2007, 10:53am UTC](https://tech-community.robotics.abb.com/t/move-everything-in-some-direction/1125/1 "2007-03-29T10:53:23Z")

</div>

How do I move all objects, paths and coordinates for example 1m in some direction?

---

<div class="post-metadata">

**Author:** ![dh\_custompak](https://avatars.discourse-cdn.com/v4/letter/d/ac91a4/32.png) [@dh\_custompak](https://tech-community.robotics.abb.com/u/dh_custompak)\
**Post date:** [March 29, 2007, 2:48pm UTC](https://tech-community.robotics.abb.com/t/move-everything-in-some-direction/1125/2 "2007-03-29T14:48:02Z")

</div>

Try creating work objects for all the paths and the moving the work object… I think, I am new to the robots 😉 but that is the way we do it where I work.

---

<div class="post-metadata">

**Author:** ![claudio](https://avatars.discourse-cdn.com/v4/letter/c/7cd45c/32.png) [@claudio](https://tech-community.robotics.abb.com/u/claudio)\
**Post date:** [March 31, 2007, 2:23pm UTC](https://tech-community.robotics.abb.com/t/move-everything-in-some-direction/1125/3 "2007-03-31T14:23:46Z")

</div>

Ciao Robotverkl,

Check RAPID documentation for PDispOn instruction.

Bye  
Claudio

---

<div class="post-metadata">

**Author:** ![joaof](https://avatars.discourse-cdn.com/v4/letter/j/f4b2a3/32.png) [@joaof](https://tech-community.robotics.abb.com/u/joaof)\
**Post date:** [April 2, 2007, 10:10pm UTC](https://tech-community.robotics.abb.com/t/move-everything-in-some-direction/1125/4 "2007-04-02T22:10:41Z")

</div>

Hi,

You must create a workObjects there are very important to give some flexybility to your program. It’s very important to, define the correct tool. You must read the manuals of your robot it gives some examples!

best regards,

Joao Fidalgo
