# Move Instruction with Custom Velocity

**URL:** <https://tech-community.robotics.abb.com/t/move-instruction-with-custom-velocity/4718>\
**Category:** RobotStudio\
**Created:** [March 6, 2012, 4:47pm UTC](https://tech-community.robotics.abb.com/t/move-instruction-with-custom-velocity/4718 "2012-03-06T16:47:47Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![AutomationNation](https://avatars.discourse-cdn.com/v4/letter/a/e47774/32.png) [@AutomationNation](https://tech-community.robotics.abb.com/u/AutomationNation)\
**Post date:** [March 6, 2012, 4:47pm UTC](https://tech-community.robotics.abb.com/t/move-instruction-with-custom-velocity/4718/1 "2012-03-06T16:47:47Z")

</div>

I have a quick question about RobotStudio. How do you create a move instruction with a custom velocity? I need to do a MoveL with a velocity of 1.69 mm/s and can’t figure out how to do it. It will only let me choose a velocity from the “canned” options and the lowest it will allow is 5 mm/s. Any help would be greatly appreciated!

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [March 6, 2012, 5:07pm UTC](https://tech-community.robotics.abb.com/t/move-instruction-with-custom-velocity/4718/2 "2012-03-06T17:07:31Z")

</div>

I suppose it is enough to define your own speeddata. Check the RAPID Reference manual for more information on ‘speeddata’.
