# MoveAbsJ - Move to  \[ArcWelding PowerPac\]

**URL:** <https://tech-community.robotics.abb.com/t/moveabsj-move-to-arcwelding-powerpac/2337>\
**Category:** PowerPacs\
**Created:** [December 2, 2008, 8:24am UTC](https://tech-community.robotics.abb.com/t/moveabsj-move-to-arcwelding-powerpac/2337 "2008-12-02T08:24:56Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![7seven](https://avatars.discourse-cdn.com/v4/letter/7/e68b1a/32.png) [@7seven](https://tech-community.robotics.abb.com/u/7seven)\
**Post date:** [December 2, 2008, 8:24am UTC](https://tech-community.robotics.abb.com/t/moveabsj-move-to-arcwelding-powerpac/2337/1 "2008-12-02T08:24:56Z")

</div>

And another small question 😉

When i’ve teach a position with “MoveAbsJ” why can’t i go to it with “Move to”?

Best regards “7”

---

<div class="post-metadata">

**Author:** ![Andersson](https://avatars.discourse-cdn.com/v4/letter/a/f14d63/32.png) [@Andersson](https://tech-community.robotics.abb.com/u/Andersson)\
**Post date:** [December 5, 2008, 1:55pm UTC](https://tech-community.robotics.abb.com/t/moveabsj-move-to-arcwelding-powerpac/2337/2 "2008-12-05T13:55:01Z")

</div>

Hi,  
You can move to it in AWPP if it is not the first instruction 😉

BR / Andersson

---

<div class="post-metadata">

**Author:** ![7seven](https://avatars.discourse-cdn.com/v4/letter/7/e68b1a/32.png) [@7seven](https://tech-community.robotics.abb.com/u/7seven)\
**Post date:** [December 8, 2008, 8:39am UTC](https://tech-community.robotics.abb.com/t/moveabsj-move-to-arcwelding-powerpac/2337/3 "2008-12-08T08:39:00Z")

</div>

Oh i see 😆 thank you !

“7”
