# Multi line in ABB textbox

**URL:** https://tech-community.robotics.abb.com/t/multi-line-in-abb-textbox/1622
**Category:** Developer Tools
**Created:** [January 15, 2008, 10:15am UTC](https://tech-community.robotics.abb.com/t/multi-line-in-abb-textbox/1622 "2008-01-15T10:15:42Z")
**Posts on this page:** 3
**Page:** 1

<div class="post-metadata">

### Author: ![Klaus](https://avatars.discourse-cdn.com/v4/letter/k/e99b99/32.png) [@Klaus](https://tech-community.robotics.abb.com/u/Klaus)
#### Post date: [January 15, 2008, 10:15am UTC](https://tech-community.robotics.abb.com/t/multi-line-in-abb-textbox/1622/1 "2008-01-15T10:15:42Z")

</div>

I have severel textboxes where i use textbox.multiline = False but when i write in the textbox there comes multilines.

Is it a bug or du i miss some thing.

Here is my code

Me.Txt\_RP\_Name.BackColor = System.Drawing.Color.MediumBlue

Me.Txt\_RP\_Name.CaretVisible = False

Me.Txt\_RP\_Name.FontName = New ABB.Robotics.Tps.Windows.Forms.DesignerFont(“Font10”)

Me.Txt\_RP\_Name.ForeColor = System.Drawing.SystemColors.ActiveCaptionText

Me.Txt\_RP\_Name.Location = New System.Drawing.Point(230, 44)

Me.Txt\_RP\_Name.Multiline = False

Me.Txt\_RP\_Name.ScrollBars = System.Windows.Forms.ScrollBars.None

Me.Txt\_RP\_Name.SelectionLength = 0

Me.Txt\_RP\_Name.SelectionStart = 0

Me.Txt\_RP\_Name.SelectionVisible = False

Me.Txt\_RP\_Name.Size = New System.Drawing.Size(193, 31)

Me.Txt\_RP\_Name.TabIndex = 136

Me.Txt\_RP\_Name.Text = “Receipe\_1”

Me.Txt\_RP\_Name.TextAlign = System.Windows.Forms.HorizontalAlignment.Left

Me.Txt\_RP\_Name.WordWrap = True

Best regards klaus

---

<div class="post-metadata">

### Author: ![RussD](https://avatars.discourse-cdn.com/v4/letter/r/dec6dc/32.png) [@RussD](https://tech-community.robotics.abb.com/u/RussD)
#### Post date: [January 15, 2008, 2:09pm UTC](https://tech-community.robotics.abb.com/t/multi-line-in-abb-textbox/1622/2 "2008-01-15T14:09:39Z")

</div>

Try turning off WordWrap.

Also, if you are editing the InitializeComponent (the automatically generated design view) section of your code, be aware of the fact that making changes in the designer can and will regenerate the InitializeCOmponent code, which may overwrite changes that you have manually added.

---

<div class="post-metadata">

### Author: ![Klaus](https://avatars.discourse-cdn.com/v4/letter/k/e99b99/32.png) [@Klaus](https://tech-community.robotics.abb.com/u/Klaus)
#### Post date: [January 15, 2008, 2:17pm UTC](https://tech-community.robotics.abb.com/t/multi-line-in-abb-textbox/1622/3 "2008-01-15T14:17:50Z")

</div>

Hei Russ

It works. Thanks alot.

Best regards klaus
