# My RobotStudio becomes Crazy

**URL:** https://tech-community.robotics.abb.com/t/my-robotstudio-becomes-crazy/4926
**Category:** RobotStudio
**Created:** [June 13, 2012, 6:06pm UTC](https://tech-community.robotics.abb.com/t/my-robotstudio-becomes-crazy/4926 "2012-06-13T18:06:27Z")
**Posts on this page:** 2
**Page:** 1

<div class="post-metadata">

### Author: ![Jorge](https://avatars.discourse-cdn.com/v4/letter/j/9fc29f/32.png) [@Jorge](https://tech-community.robotics.abb.com/u/Jorge)
#### Post date: [June 13, 2012, 6:06pm UTC](https://tech-community.robotics.abb.com/t/my-robotstudio-becomes-crazy/4926/1 "2012-06-13T18:06:27Z")

</div>

Hello, in my RS 5.14.02 I made a path, I put the targets as I want. Then I try “move along the path”, and the robots makes the two points ok, the the 3A? goes to the order side of the stations and says that a axis it’s out of range.

If I use “View the robot at target” the robot are showed at the right position, because 3A? target is next to the second one.

Then I sync my station to the Virtual Controler, I goes to simulation select the path, runs the simulation and the robots does the correct path. Also if I do the same from the Virtual FlexPendant, the robot does the correct path.

Of course The configuration of the points are ok. I use MoveL in the path

Any idea?

Thanks in advance

/Jorge

---

<div class="post-metadata">

### Author: ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)
#### Post date: [June 15, 2012, 6:15am UTC](https://tech-community.robotics.abb.com/t/my-robotstudio-becomes-crazy/4926/2 "2012-06-15T06:15:51Z")

</div>

We need to take a look at your station, please contact your local ABB Robotics Service representative that can forward it to our tech support, see [Contact centers | Pages | ABB](http://www.abb.com/contacts).
