# \[New\] Official VSCode Extensions for ABB Robotics Programming Languages

**URL:** <https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857>\
**Category:** General\
**Tags:** announcement\
**Created:** [March 17, 2026, 5:44am UTC](https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857 "2026-03-17T05:44:19Z")\
**Posts on this page:** 8\
**Page:** 1

<div class="post-metadata">

**Author:** ![thewater](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/thewater/32/4436_2.png) [@thewater](https://tech-community.robotics.abb.com/u/thewater)\
**Post date:** [March 17, 2026, 5:44am UTC](https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857/1 "2026-03-17T05:44:19Z")

</div>

Hi everyone,

A set of official VSCode extensions for ABB Robotics programming languages is now live on the Visual Studio Marketplace!

👉 [https://marketplace.visualstudio.com/publishers/abb-robotics-ecosystem](https://marketplace.visualstudio.com/publishers/abb-robotics-ecosystem)

If you write RAPID or work with other ABB languages and spend most of your time in VSCode, these extensions bring proper language support directly into your editor.

It’s a relatively new release, so feedback from people actually using it in real projects is genuinely valuable. Feel free to try them out and let me know what’s missing or what could be improved.

And if you find them useful, a review or some ⭐⭐⭐⭐⭐ on the Marketplace is always appreciated!

#Developer Tools#RAPID Programming#Wizard Easy Programming #add-in

---

<div class="post-metadata">

**Author:** ![sbrown1](https://avatars.discourse-cdn.com/v4/letter/s/5fc32e/32.png) [@sbrown1](https://tech-community.robotics.abb.com/u/sbrown1)\
**Post date:** [March 24, 2026, 12:53pm UTC](https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857/2 "2026-03-24T12:53:55Z")

</div>

A useful feature in a VS code extension would be to put red lines underneath identifiers that are longer than 32 characters

---

<div class="post-metadata">

**Author:** ![ABauquis](https://avatars.discourse-cdn.com/v4/letter/a/c0e974/32.png) [@ABauquis](https://tech-community.robotics.abb.com/u/ABauquis)\
**Post date:** [April 7, 2026, 6:37am UTC](https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857/3 "2026-04-07T06:37:37Z")

</div>

Thank you for your work. It really does work well, and it enables a much better experience working in VS Code.  
I’ve implemented a simple extension myself, which only handles syntax highlighting and encoding configuration.

The encoding configuration feature would be great to add, and isn’t too complex. All is needed, is to declare two rapid languages in `package.json.contributes.languages`, that both use the same `language-configuration.json` file :

```json
	"contributes": {
		"languages": [
			{
				"id": "rapid",
				"aliases": [
					"RAPID",
					"rapid",
					"rapid-omnicore"
				],
				"extensions": [
					".modx",
					".sysx"
				],
				"firstLine": "^\\s*MODULE\\b",
				"configuration": "./language-configs/rapid-language-configuration.json"
			},
			{
				"id": "rapid-irc5",
				"aliases": [
					"RAPID-IRC5",
					"RAPID-IRC",
					"rapid-irc5"
				],
				"extensions": [
					".mod",
					".sys"
				],
				"filenamePatterns": [
					"*.mod"
				],
				"firstLine": "^\\s*MODULE\\b",
				"configuration": "./language-configs/rapid-language-configuration.json"
			},
			{
				"id": "eio-config",
				"aliases": [
					"EIO Configuration"
				],
				"extensions": [
					".cfg"
				],
				"filenamePatterns": [
					"EIO.cfg"
				],
				"configuration": "./language-configs/syspar-language-configuration.json"
			},
			{
				"id": "mmc-config",
				"aliases": [
					"MMC Configuration"
				],
				"extensions": [
					".cfg"
				],
				"filenamePatterns": [
					"MMC.cfg"
				],
				"configuration": "./language-configs/syspar-language-configuration.json"
			},
			{
				"id": "moc-config",
				"aliases": [
					"MOC Configuration"
				],
				"extensions": [
					".cfg"
				],
				"filenamePatterns": [
					"MOC.cfg"
				],
				"configuration": "./language-configs/syspar-language-configuration.json"
			},
			{
				"id": "proc-config",
				"aliases": [
					"PROC Configuration"
				],
				"extensions": [
					".cfg"
				],
				"filenamePatterns": [
					"PROC.cfg"
				],
				"configuration": "./language-configs/syspar-language-configuration.json"
			},
			{
				"id": "sio-config",
				"aliases": [
					"SIO Configuration"
				],
				"extensions": [
					".cfg"
				],
				"filenamePatterns": [
					"SIO.cfg"
				],
				"configuration": "./language-configs/syspar-language-configuration.json"
			},
			{
				"id": "sys-config",
				"aliases": [
					"SYS Configuration"
				],
				"extensions": [
					".cfg"
				],
				"filenamePatterns": [
					"SYS.cfg"
				],
				"configuration": "./language-configs/syspar-language-configuration.json"
			}
		],
		"grammars": [
			{
				"language": "rapid",
				"scopeName": "source.rapid",
				"path": "./syntaxes/rapid.tmLanguage.json"
			},
			{
				"language": "rapid-irc5",
				"scopeName": "source.rapid",
				"path": "./syntaxes/rapid.tmLanguage.json"
			},
			{
				"language": "eio-config",
				"scopeName": "source.eio",
				"path": "./syntaxes/eio.tmLanguage.json"
			},
			{
				"language": "mmc-config",
				"scopeName": "source.sys",
				"path": "./syntaxes/sys.tmLanguage.json"
			},
			{
				"language": "moc-config",
				"scopeName": "source.sys",
				"path": "./syntaxes/sys.tmLanguage.json"
			},
			{
				"language": "proc-config",
				"scopeName": "source.sys",
				"path": "./syntaxes/sys.tmLanguage.json"
			},
			{
				"language": "sio-config",
				"scopeName": "source.sys",
				"path": "./syntaxes/sys.tmLanguage.json"
			},
			{
				"language": "sys-config",
				"scopeName": "source.sys",
				"path": "./syntaxes/sys.tmLanguage.json"
			}
		],
		"configurationDefaults": {
			"[rapid]": {
				"files.encoding": "utf8"
			},
			"[rapid-irc5]": {
				"files.encoding": "windows1252"
			},
			"[eio-config]": {
				"files.encoding": "windows1252"
			},
			"[sys-config]": {
				"files.encoding": "windows1252"
			},
			"[moc-config]": {
				"files.encoding": "windows1252"
			},
			"[sio-config]": {
				"files.encoding": "windows1252"
			}
		}
	},

```

The `configurationDefaults` allows to configure the defaults encodings with the detected language.  
I’ve declared two language configuration files (`rapid-language-configuration.json` and `syspar-language-configuration.json`). The only difference between the two is `comments.lineComment`, which is a `!` for rapid, and a `#` for the syspar files.

Another feature is the coloring of the signal types in the `EIO.cfg` file. I’m not sure that it’s the correct way of doing it, but by declaring a separate `./syntaxes/eio.tmLanguage.json` file, it allows the user to declare a custom theme which highlights the declared types :

`./syntaxes/eio.tmLanguage.json` :

```json
{
  "name": "EIO Config",
  "scopeName": "source.cfg",
  "patterns": [
    {
      "name": "comment.line.hash.cfg",
      "match": "^#.*$"
    },
    {
      "name": "keyword.header.cfg",
      "match": "^\\s*(SYS|SIO|EIO|MOC|MMC|PROC)\\s*:.*::\\s*$"
    },
    {
      "name": "constant.signal-type.di.eio",
      "match": "(?<=-SignalType\\s)\"DI\""
    },
    {
      "name": "constant.signal-type.do.eio",
      "match": "(?<=-SignalType\\s)\"DO\""
    },
    {
      "name": "constant.signal-type.gi.eio",
      "match": "(?<=-SignalType\\s)\"GI\""
    },
    {
      "name": "constant.signal-type.go.eio",
      "match": "(?<=-SignalType\\s)\"GO\""
    },
    {
      "name": "support.function.act-invert.eio",
      "match": "Act\\d_invert"
    },
    {
      "name": "constant.fs0e.eio",
      "match": "(\"FSoE\")"
    },
    {
      "name": "constant.language.record_parameters.cfg",
      "match": "^\\s*[A-Z_]+\\s*:"
    },
    {
      "name": "string.quoted.double.cfg",
      "match": "\"([^\"\\\\]|\\\\.)*\""
    },
    {
      "name": "constant.numeric.float.cfg",
      "match": "\\b\\d+\\.\\d+\\b"
    },
    {
      "name": "constant.numeric.integer.cfg",
      "match": "\\b\\d+\\b"
    },
    {
      "name": "variable.parameter.field.cfg",
      "match": "(?:^|\\s)(\\-[a-zA-Z_][a-zA-Z0-9_]*)",
      "captures": {
        "1": { "name": "variable.parameter.field.cfg" }
      }
    }
  ]
}

```

I’ll be looking for the next update !

---

<div class="post-metadata">

**Author:** ![sbrown1](https://avatars.discourse-cdn.com/v4/letter/s/5fc32e/32.png) [@sbrown1](https://tech-community.robotics.abb.com/u/sbrown1)\
**Post date:** [April 13, 2026, 3:19pm UTC](https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857/4 "2026-04-13T15:19:45Z")

</div>

Good work on all the features of this extension. I am particularly enjoying the RAPID tools but there a few things I have questions about. What is the best way to provide feedback on this?

---

<div class="post-metadata">

**Author:** ![thewater](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/thewater/32/4436_2.png) [@thewater](https://tech-community.robotics.abb.com/u/thewater)\
**Post date:** [April 22, 2026, 4:35am UTC](https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857/5 "2026-04-22T04:35:01Z")

</div>

Thanks. Every feedback is really appreciated . The official way for the moment is this email [global-abbroboticsecosystem@abb.com](mailto:global-abbroboticsecosystem@abb.com)

---

<div class="post-metadata">

**Author:** ![thewater](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/thewater/32/4436_2.png) [@thewater](https://tech-community.robotics.abb.com/u/thewater)\
**Post date:** [June 4, 2026, 7:38am UTC](https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857/7 "2026-06-04T07:38:50Z")

</div>

Quick update on this — the extensions have come a long way since the original post. We’re now at 800+ installs and versions 0.0.6 through 0.0.8 have added quite a bit: full hover and autocomplete for EGM and Force Control, EIO signal cross-reference (Go to Definition from .mod to .cfg), AppStudio integration for .aspproj/.asppag files, and improved RAPID symbol hover across the board.

Posted a more detailed summary in a separate thread if you want the full breakdown. And the Marketplace link is still the same — feedback and ⭐ always appreciated!

---

<div class="post-metadata">

**Author:** ![thewater](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/thewater/32/4436_2.png) [@thewater](https://tech-community.robotics.abb.com/u/thewater)\
**Post date:** [July 13, 2026, 2:19pm UTC](https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857/8 "2026-07-13T14:19:10Z")

</div>

Quick update on this — we just crossed 1,000+ installs 🍾 and released v0.0.10, which adds full hover and IntelliSense for ArcWare (arc welding instructions and data types) and SoftMove (Cartesian Soft Servo), plus a fix so Go to Definition and EIO signal cross-reference work correctly regardless of file name casing.

Posted a more detailed summary in a separate thread if you want the full breakdown. Marketplace link is still the same — feedback and ⭐ always appreciated!

---

<div class="post-metadata">

**Author:** ![thewater](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/thewater/32/4436_2.png) [@thewater](https://tech-community.robotics.abb.com/u/thewater)\
**Post date:** [October 6, 2026, 9:17am UTC](https://tech-community.robotics.abb.com/t/new-official-vscode-extensions-for-abb-robotics-programming-languages/14857/9 "2026-10-06T09:17:49Z")

</div>

Quick update — v0.1.0 is out (1,500+ installs, 5.0 ⭐): RAPID formatter, Paint support and hover for IPS configuration files.Details in a separate thread; Marketplace link unchanged.
