# Not Found license: Machining\_PowerPac

**URL:** <https://tech-community.robotics.abb.com/t/not-found-license-machining-powerpac/8890>\
**Category:** PowerPacs\
**Created:** [June 11, 2019, 1:11pm UTC](https://tech-community.robotics.abb.com/t/not-found-license-machining-powerpac/8890 "2019-06-11T13:11:43Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![charly99](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/charly99/32/3148_2.png) [@charly99](https://tech-community.robotics.abb.com/u/charly99)\
**Post date:** [June 11, 2019, 1:11pm UTC](https://tech-community.robotics.abb.com/t/not-found-license-machining-powerpac/8890/1 "2019-06-11T13:11:43Z")

</div>

I downloaded the robotstudio 2019 with the trial license and download the machining power pac from the link in the robotstudio  
i was working with the robotstudio 6.07 and the machining power pac worked good but the license expired

---

<div class="post-metadata">

**Author:** ![MYakawich](https://avatars.discourse-cdn.com/v4/letter/m/fbc32d/32.png) [@MYakawich](https://tech-community.robotics.abb.com/u/MYakawich)\
**Post date:** [June 17, 2019, 5:17pm UTC](https://tech-community.robotics.abb.com/t/not-found-license-machining-powerpac/8890/2 "2019-06-17T17:17:29Z")

</div>

Same issue with AWPP on RS 2019.

“ArcWelding PowerPac License Check: Did NOT find license: ArcWeld\_PowerPac 5.61”
