# Old RobotWare Version

**URL:** <https://tech-community.robotics.abb.com/t/old-robotware-version/4416>\
**Category:** RobotStudio\
**Created:** [September 20, 2011, 11:19pm UTC](https://tech-community.robotics.abb.com/t/old-robotware-version/4416 "2011-09-20T23:19:03Z")\
**Posts on this page:** 8\
**Page:** 1

<div class="post-metadata">

**Author:** ![wbijlsma](https://avatars.discourse-cdn.com/v4/letter/w/ed655f/32.png) [@wbijlsma](https://tech-community.robotics.abb.com/u/wbijlsma)\
**Post date:** [September 20, 2011, 11:19pm UTC](https://tech-community.robotics.abb.com/t/old-robotware-version/4416/1 "2011-09-20T23:19:03Z")

</div>

Hi  
I am running RS 5.14.01

Some of our old clients are running robotware 5.10 on their controllers.  
I was asked to make a change to one of the old programs, so I tried to create a system from a back-up (using the system builder) that we made of the customer’s program two years ago.  
Problem is, I don’t have the proper robot ware code in my media pool.  
Where can I get the old robot ware versions?

Thanks.

---

<div class="post-metadata">

**Author:** ![um100](https://avatars.discourse-cdn.com/v4/letter/u/59ef9b/32.png) [@um100](https://tech-community.robotics.abb.com/u/um100)\
**Post date:** [September 21, 2011, 8:17am UTC](https://tech-community.robotics.abb.com/t/old-robotware-version/4416/2 "2011-09-21T08:17:29Z")

</div>

I’ve the same problem with RS 5.12 and RS 5.13 to create a system from backup, the problem is also with the robotware in mediapool.

---

<div class="post-metadata">

**Author:** ![Klaus](https://avatars.discourse-cdn.com/v4/letter/k/e99b99/32.png) [@Klaus](https://tech-community.robotics.abb.com/u/Klaus)\
**Post date:** [September 21, 2011, 9:00am UTC](https://tech-community.robotics.abb.com/t/old-robotware-version/4416/3 "2011-09-21T09:00:36Z")

</div>

I have a lot off old RW versions.

Mail the RW number to me and i will se if i can help you.I will then place them on my FTP server

---

<div class="post-metadata">

**Author:** ![um100](https://avatars.discourse-cdn.com/v4/letter/u/59ef9b/32.png) [@um100](https://tech-community.robotics.abb.com/u/um100)\
**Post date:** [September 22, 2011, 8:02am UTC](https://tech-community.robotics.abb.com/t/old-robotware-version/4416/4 "2011-09-22T08:02:06Z")

</div>

The error that appears refers to following items.  
I don’t know if this helps.

**Additional Options**

**3HEA-016-63433**

Key: pIg326HawEjy99Qh9xwAQAL  
**Options:**

3HEA-016-63433.01

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [September 22, 2011, 8:38am UTC](https://tech-community.robotics.abb.com/t/old-robotware-version/4416/5 "2011-09-22T08:38:40Z")

</div>

Additional Option is an extra media pool (RW), which in your case has the name “3HEA-016-63433”. Additional Option is for example used for positioners (external axes).  
To create a Virtual Controller with this option, you need to have that media pool on your computer. The easiest way to get it, is to connect to the real robot and use “Go Offline”. It is not sure that this option will work with a newer RW than it’s used in the robot controller.

---

<div class="post-metadata">

**Author:** ![wbijlsma](https://avatars.discourse-cdn.com/v4/letter/w/ed655f/32.png) [@wbijlsma](https://tech-community.robotics.abb.com/u/wbijlsma)\
**Post date:** [October 12, 2011, 5:06pm UTC](https://tech-community.robotics.abb.com/t/old-robotware-version/4416/6 "2011-10-12T17:06:59Z")

</div>

The problem with connecting to the real controller is that it is in Mississippi, and I’m in Ontario (1600km+)  
Is there a way that you could make the old robotware code available for download, given that the user input a valid licence key?

---

<div class="post-metadata">

**Author:** ![um100](https://avatars.discourse-cdn.com/v4/letter/u/59ef9b/32.png) [@um100](https://tech-community.robotics.abb.com/u/um100)\
**Post date:** [October 13, 2011, 7:18am UTC](https://tech-community.robotics.abb.com/t/old-robotware-version/4416/7 "2011-10-13T07:18:55Z")

</div>

Greetings

I’ve that problem also, but contacting the ABB tech that install the system in the plant through e-mail he sent a copy and it works fine.I don’t know if you contact some one from ABB if they could help you.

---

<div class="post-metadata">

**Author:** ![hugo\_vanbocquestal](https://avatars.discourse-cdn.com/v4/letter/h/b5e925/32.png) [@hugo\_vanbocquestal](https://tech-community.robotics.abb.com/u/hugo_vanbocquestal)\
**Post date:** [October 6, 2026, 7:51am UTC](https://tech-community.robotics.abb.com/t/old-robotware-version/4416/8 "2026-10-06T07:51:52Z")

</div>

Hello,

I am looking for a RobotWare version 5.13.3007.03.

Thank you,

Hugo. V
