# own xml file for application ERRORS

**URL:** <https://tech-community.robotics.abb.com/t/own-xml-file-for-application-errors/3790>\
**Category:** Robot Controller\
**Created:** [September 9, 2010, 10:35am UTC](https://tech-community.robotics.abb.com/t/own-xml-file-for-application-errors/3790 "2010-09-09T10:35:38Z")\
**Posts on this page:** 7\
**Page:** 1

<div class="post-metadata">

**Author:** ![Lin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lin/32/2104_2.png) [@Lin](https://tech-community.robotics.abb.com/u/Lin)\
**Post date:** [September 9, 2010, 10:35am UTC](https://tech-community.robotics.abb.com/t/own-xml-file-for-application-errors/3790/1 "2010-09-09T10:35:38Z")

</div>

Hi guys,

I want to log the error in to the “Event log”.  
I know the list of errors in my applications.  
I would like to create a XML file to list out my all the application errors.  
While running my applications any error occurs, I would like to log in to the event log.  
Which will be helpful for me to trace what happened in the process.  
Guide me. Thank you.😉

---

<div class="post-metadata">

**Author:** ![Lin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lin/32/2104_2.png) [@Lin](https://tech-community.robotics.abb.com/u/Lin)\
**Post date:** [September 21, 2010, 1:01pm UTC](https://tech-community.robotics.abb.com/t/own-xml-file-for-application-errors/3790/2 "2010-09-21T13:01:58Z")

</div>

Can Somebody answer my Query?

I know this is possible, but I need some guidance.

Thanks in advance.

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [September 22, 2010, 5:02pm UTC](https://tech-community.robotics.abb.com/t/own-xml-file-for-application-errors/3790/3 "2010-09-22T17:02:22Z")

</div>

I have moved the question to the RobotWare forum as this seems to be more related to the controller rather than RobotStudio.

/Henrik

PS. I suppose you are aware of the ErrWrite command that can write custom messages to the Event Log. You can use the Event Viewer in RobotStudio to read the events from the controller and save them to a file. Then you can open the file in e.g. Excel for further analysis. But, then this is not XML…

---

<div class="post-metadata">

**Author:** ![Lin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lin/32/2104_2.png) [@Lin](https://tech-community.robotics.abb.com/u/Lin)\
**Post date:** [September 23, 2010, 7:04am UTC](https://tech-community.robotics.abb.com/t/own-xml-file-for-application-errors/3790/4 "2010-09-23T07:04:39Z")

</div>

Thank you for your reply Mr.Henrik.

I know about Errwrite. But I should use it in all error places.

I want to create common error ids. like for Gripper Errors, Machine Errors, Device response errors.

I want to use Error Log and my own customized error messages.

\<?xml version="1.0" encoding="iso-8859-1" ?\>

like this some encoding methods used in the XML files. When, I used some other encoding method the error log was not working.

Which encoding method I should use for XML files?

I tried with this method

HOMElanguageen ext\_file1.xml

\<?xml version="1.0" encoding="iso-8859-1" ?\> This is a text that is 1 The first part of my text displayed in the user interface. The second part of my text

I stored and using the follwing program I installed this file

PROC install\_text()  
!Test if text\_table\_name is already installed  
IF TextTabFreeToUse(“text\_table\_name”) THEN  
!Install the table from the file  
!HOME:/language/en/text\_file.xml  
TextTabInstall “D:/Prahasam/HOME/language/en/text\_file.xml”;  
ENDIF  
!Assign the text table number for  
!text\_table\_name to text\_res\_no  
text\_res\_no := TextTabGet(“text\_table\_name”);  
ENDPROC

PROC main  
install\_text;

!Write error message with two strings  
!from the table text\_res\_no  
ErrWrite TextGet(text\_res\_no, 1),  
TextGet(text\_res\_no, 2);  
ENDPROC

These things I read from the Help files, I can not able to find the “Additional Options” manual

![](http://forums.robotstudio.com/webwiz/2662/ErrorLogimg1.JPG)

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [September 23, 2010, 9:18am UTC](https://tech-community.robotics.abb.com/t/own-xml-file-for-application-errors/3790/5 "2010-09-23T09:18:23Z")

</div>

[

Here is an extract of the referenced manual. (The complete manual is not freely available)

]([ABB Robotics Community - Maintenance](http://forums.robotstudio.com/webwiz/772/3HAC023668-001_revH_en_Extract.zip))  
[webwiz/772/3HAC023668-001\_revH\_en\_Extract.zip](http://forums.robotstudio.com/webwiz/772/3HAC023668-001_revH_en_Extract.zip)

---

<div class="post-metadata">

**Author:** ![Lin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lin/32/2104_2.png) [@Lin](https://tech-community.robotics.abb.com/u/Lin)\
**Post date:** [September 28, 2010, 1:31pm UTC](https://tech-community.robotics.abb.com/t/own-xml-file-for-application-errors/3790/6 "2010-09-28T13:31:14Z")

</div>

Henrik, Thank you for your reply.

I will try with this manual.

---

<div class="post-metadata">

**Author:** ![Azza](https://avatars.discourse-cdn.com/v4/letter/a/258eb7/32.png) [@Azza](https://tech-community.robotics.abb.com/u/Azza)\
**Post date:** [July 28, 2011, 4:16am UTC](https://tech-community.robotics.abb.com/t/own-xml-file-for-application-errors/3790/7 "2011-07-28T04:16:26Z")

</div>

Hello  
Can anyone explain how to install a validated elog XML file into a System. I can test the xml files using the File Validator tool and no errors are found.  
The manual attached above ends at this point. There is no reference of how to add a validated xml file to a system.

If using a XML table there is a function called TextTabInstall. Is there something similar for eventlog xml files??
