# Pack and Go file from 5.14 in 5.13 Education

**URL:** <https://tech-community.robotics.abb.com/t/pack-and-go-file-from-5-14-in-5-13-education/4273>\
**Category:** RobotStudio\
**Created:** [July 4, 2011, 4:50am UTC](https://tech-community.robotics.abb.com/t/pack-and-go-file-from-5-14-in-5-13-education/4273 "2011-07-04T04:50:05Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![tmlim](https://avatars.discourse-cdn.com/v4/letter/t/5f9b8f/32.png) [@tmlim](https://tech-community.robotics.abb.com/u/tmlim)\
**Post date:** [July 4, 2011, 4:50am UTC](https://tech-community.robotics.abb.com/t/pack-and-go-file-from-5-14-in-5-13-education/4273/1 "2011-07-04T04:50:05Z")

</div>

Hello,

I am having problems unpacking a pack and go file from RobotStudio 5.14 in 5.13 Education. Are there any restrictions on doing this (is it backward compatible)? Any advice is greatly appreciated. Thanks!

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [July 4, 2011, 9:18am UTC](https://tech-community.robotics.abb.com/t/pack-and-go-file-from-5-14-in-5-13-education/4273/2 "2011-07-04T09:18:22Z")

</div>

Hello,  
RobotStudio files are not backward compatible.  
It is not possible to use a Pack and Go made in RobotStudio 5.14 in 5.13 (or earlier).
