# \[PC SDK\] Error "Path too long" while Calling Backup from c# application

**URL:** <https://tech-community.robotics.abb.com/t/pc-sdk-error-path-too-long-while-calling-backup-from-c-application/9129>\
**Category:** Developer Tools\
**Created:** [October 2, 2019, 6:20am UTC](https://tech-community.robotics.abb.com/t/pc-sdk-error-path-too-long-while-calling-backup-from-c-application/9129 "2019-10-02T06:20:34Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![e\_tip](https://avatars.discourse-cdn.com/v4/letter/e/ec9cab/32.png) [@e\_tip](https://tech-community.robotics.abb.com/u/e_tip)\
**Post date:** [October 2, 2019, 6:20am UTC](https://tech-community.robotics.abb.com/t/pc-sdk-error-path-too-long-while-calling-backup-from-c-application/9129/1 "2019-10-02T06:20:34Z")

</div>

Hi everyone.  
i’m developing a pc sdk application using c#, on one machine i get an error when i do a backup. error is

|   
 | | | |
| --- | --- | --- | --- |
| | Message | "C004A00F : Too long path.\r\nUrl: Cmd:Set Prop:Backup Args:-Path "02\_10\_2019" | |

Does anyone had ideas on whythis happens ?

---

<div class="post-metadata">

**Author:** ![e\_tip](https://avatars.discourse-cdn.com/v4/letter/e/ec9cab/32.png) [@e\_tip](https://tech-community.robotics.abb.com/u/e_tip)\
**Post date:** [October 2, 2019, 8:55am UTC](https://tech-community.robotics.abb.com/t/pc-sdk-error-path-too-long-while-calling-backup-from-c-application/9129/2 "2019-10-02T08:55:17Z")

</div>

Oh… after further investigations i have understand why this happens. For some reason i don’t know inside my folder 02\_10\_2019/ a HOME folder have been created, that contains another 02\_10\_2019 that contains a HOME folder, that contains a 02\_10\_2019 folder… and so on forever… I’ve tried to delete that folder but i get an error… now i’ll try to restore from backup
