# Physical FlexPendant and RobotStudio

**URL:** <https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397>\
**Category:** OmniCore UI - FlexPendant / E-Device\
**Tags:** new-functionality\
**Created:** [August 3, 2018, 8:48am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397 "2018-08-03T08:48:00Z")\
**Posts on this page:** 12\
**Page:** 1

<div class="post-metadata">

**Author:** ![virge](https://avatars.discourse-cdn.com/v4/letter/v/7feea3/32.png) [@virge](https://tech-community.robotics.abb.com/u/virge)\
**Post date:** [August 3, 2018, 8:48am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/1 "2018-08-03T08:48:00Z")

</div>

Hello,

Is it possible to connect a physical FlexPendant to my PC with Robotstudio to control a virtual robot with it?

Any solution for this task?

Thanks in advance!

---

<div class="post-metadata">

**Author:** ![Maxim](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/maxim/32/4429_2.png) [@Maxim](https://tech-community.robotics.abb.com/u/Maxim)\
**Post date:** [August 3, 2018, 9:01am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/2 "2018-08-03T09:01:36Z")

</div>

Hello,

There’s no way to connect a FlexPendant to a PC at this time.

Out of curiosity, why would you need such a feature for?

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [August 3, 2018, 9:06am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/3 "2018-08-03T09:06:45Z")

</div>

We also have thought of doing this for training.

While the virtual FlexPendant is good it would be better/more realistic to be able to use a real FlexPendant.

I presume an adapter box would be needed to break out the ethernet connection and supply 24 VDC to the FlexPendant…

---

<div class="post-metadata">

**Author:** ![virge](https://avatars.discourse-cdn.com/v4/letter/v/7feea3/32.png) [@virge](https://tech-community.robotics.abb.com/u/virge)\
**Post date:** [August 3, 2018, 10:10am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/4 "2018-08-03T10:10:36Z")

</div>

I would like to try it for training.

I just want to make training more realistic in situations when no access to any real robot. Plus we can use VR also. This combination should be much more exciting and effective.  
At least in my opinion.

FANUC, for example have some PC-Kits for this.

Don`t sure about KUKA yet.

---

<div class="post-metadata">

**Author:** ![Maxim](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/maxim/32/4429_2.png) [@Maxim](https://tech-community.robotics.abb.com/u/Maxim)\
**Post date:** [August 3, 2018, 10:52am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/5 "2018-08-03T10:52:25Z")

</div>

I removed your duplicate message. There is supposed to be a cog wheel on the right of the post, below the time of the post. Click it and choose remove.

I’ve moved this thread to the upfeed section of the forums, as a suggestion.

---

<div class="post-metadata">

**Author:** ![robotum](https://avatars.discourse-cdn.com/v4/letter/r/ac8455/32.png) [@robotum](https://tech-community.robotics.abb.com/u/robotum)\
**Post date:** [September 24, 2018, 7:59am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/6 "2018-09-24T07:59:18Z")

</div>

Hi, I have similar question like virge. Task is to upgrade basic robot training by using RSO. Thanks

---

<div class="post-metadata">

**Author:** ![mascott](https://avatars.discourse-cdn.com/v4/letter/m/7c8e57/32.png) [@mascott](https://tech-community.robotics.abb.com/u/mascott)\
**Post date:** [September 2, 2022, 2:54pm UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/7 "2022-09-02T14:54:16Z")

</div>

Is there any update or current plan to develop this capability?

---

<div class="post-metadata">

**Author:** ![Maxim](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/maxim/32/4429_2.png) [@Maxim](https://tech-community.robotics.abb.com/u/Maxim)\
**Post date:** [September 6, 2022, 11:30am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/8 "2022-09-06T11:30:25Z")

</div>

Hello,

I’ve spoken to RobotStudio R&D and they’ve said that there’s an on-going project (developed by another team in ABB) to make this functionality a reality in the long-term future.

That is all the information I have at this time.

---

<div class="post-metadata">

**Author:** ![Maxim](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/maxim/32/4429_2.png) [@Maxim](https://tech-community.robotics.abb.com/u/Maxim)\
**Post date:** [November 2, 2022, 10:24am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/9 "2022-11-02T10:24:16Z")

</div>

Hello everyone,

I’ve received more information regarding this project and it turns out that the item developed will only be available internally within ABB.

You could contact your local ABB (via [Contact centers | Pages | ABB](https://new.abb.com/contact-centers)) and forward your request for this item so that ABB perhaps decides to make a product out of this item (make it externally available as well).

---

<div class="post-metadata">

**Author:** ![Newman](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/newman/32/2900_2.png) [@Newman](https://tech-community.robotics.abb.com/u/Newman)\
**Post date:** [December 3, 2022, 4:12pm UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/10 "2022-12-03T16:12:31Z")

</div>

This would be great robot education!

---

<div class="post-metadata">

**Author:** ![mandolas](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/mandolas/32/2496_2.png) [@mandolas](https://tech-community.robotics.abb.com/u/mandolas)\
**Post date:** [March 11, 2026, 5:53pm UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/11 "2026-03-11T17:53:22Z")

</div>

Hi…  
Sorry to bring this up again… but, by any chance, has ABB created something like this?

Thank you

---

<div class="post-metadata">

**Author:** ![Katja\_B](https://avatars.discourse-cdn.com/v4/letter/k/8baadc/32.png) [@Katja\_B](https://tech-community.robotics.abb.com/u/Katja_B)\
**Post date:** [March 24, 2026, 7:22am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397/12 "2026-03-24T07:22:25Z")

</div>

Currently this is not planned.
