Plot robotarget in simulation

Hi,

I want to know if it is possible to plot in the simulation robotarget coordinates (X, Y, Z). I don’t want to plot the TCP trace, but TCP points yes.

In my RAPID program I generate n targets from external application with a dataset. I need to plot the TCP coordinates (points) from dataset.

From my low knowledge in Robotstudio, I only could plot event, but it is not suitable for a figure (see attachment).

What could I do?

Best regards.

Hi,

No one knows how is possible to plot robotarget?

I will ask you in other way:

If I have a list of target (XYZ) to be simulated in Robotstudio, Could I import those targets to convert into robtarget from Robotstudio? or Do I need to create manually all targets (230 points)?

Best regards.

There is a point cloud import Addin - on the Add-ins tab search for it in the gallery.

Hi,

I installed the Point Cloud Import App in RobotStudio, but I couldn’t import any supported cloud pints.

Do you have more information about it?

I have this format in a file (XYZ):

342.593 86.955 530.807
345.793 34.477 534.007

I appreciate if you can tell me about the suitable file format (e.g. *.xyz), the structure of the XYZ points for a right imported file…

Regards.

It has been two or three years since I messed with some point importing, not even sure which add in. I got it to work by making a simple excel .csv file with the xyz coords.

Aside from an add in I imagine you could do it with programming in RAPID or any object oriented type programming language (Macro in excel would work).
Read your x,y,z in from a CSV and then build a rob target position data.

You should be able to equal robtarget to a value using instruction “robtarget.trans.x”“robtarget.trans.y”“robtarget.trans.z” etc.
p230.trans.x:=342.593;
p230.trans.y:=86.955;
p230.trans.z:=530.807;

If I had to do this quickly I would copy paste in the 230 generic targets numbered 001 to 230.
Then equal the x y and z data to the list that you already have generated.
Generate the list in excel convert to a csv that looks similar in format to whats above open in notepad copy and paste into Rapid text edit using find/replace if necessary.

Just as a word of warning these may not work for any type of motion path as the configuration and quaternians may not be correct.

The addin states:-“Supports the following file types: .pts (Leica Point Cloud) .xyz (XYZ pos, RGB color) .bin (Size, X, Y , Z)”

So you may need to add three trailing 0 fields for each point for the RGB in the .xyz format.
Or one leading feild for size in .bin format.

.pts format is number of points X Y Z Intensity value R G B
example
342684 (= number of points)
4.246445 -6.426620 -50.214615 -399 66 50 83 (= X Y Z intensity R G B)
-9.318283 -6.014053 -51.129257 -437 132 141 152
etc

Hi,

Here are two examples of syntax that works with the ‘PointCloud Add-In’. The three (four in the pts-file) last values on each line is color information, and is not mandatory.

.XYZ:

-5.03880000 -7.09270000 -0.00000000 148 121 66
-5.03470000 -7.09210000 -0.00030000 153 123 71
-5.03020000 -7.09220000 -0.00030000 150 120 69
-5.02510000 -7.09270000 -0.00020000 146 117 69
-5.02030000 -7.09260000 -0.00030000 150 120 65
-5.01580000 -7.09200000 -0.00070000 153 121 65
-5.01110000 -7.09250000 -0.00050000 149 114 64
-5.00640000 -7.09190000 -0.00090000 143 111 56
-5.00160000 -7.09260000 -0.00060000 141 111 55
-4.99680000 -7.09150000 -0.00120000 142 110 56
-4.99230000 -7.08860000 -0.00250000 140 107 54
-4.98780000 -7.08960000 -0.00220000 132 103 52
-4.96400000 -7.08750000 -0.00910000 142 109 56
-4.96900000 -7.08990000 -0.00790000 138 105 53
-4.94540000 -7.08930000 -0.00880000 139 108 58
-4.95500000 -7.09200000 -0.00740000 145 111 60
-4.95930000 -7.09040000 -0.00790000 139 108 54

.PTS:

-526.700974 206.879959 99.716566 -1195 117 119 132
-534.071884 207.782059 99.996443 -1312 21 21 23
-534.277878 199.511124 99.622267 -1190 67 56 86
-534.173630 199.383926 99.681868 -1208 54 58 70
-532.960526 197.989334 99.510237 -1367 251 250 254
-533.749222 197.998154 99.518599 -1249 255 254 255
-533.506973 197.998032 99.515913 -1330 254 255 255
-533.963852 197.984787 99.525770 -1267 255 254 255
-533.980728 197.981827 99.526869 -1144 255 254 255
-533.782852 197.991165 99.520094 -1311 255 254 255
-533.530197 197.998764 99.514754 -1332 255 255 255
-533.452194 197.994919 99.514570 -1358 254 253 255
-533.397781 197.985886 99.515883 -1373 253 252 250

Regards,
Anders

I was sitting here going RGB? Why? Then it dawned on me it is for the point color, yes?

Correct, it is for the point color.