# Polarity in the DSQC 652 Signals

**URL:** <https://tech-community.robotics.abb.com/t/polarity-in-the-dsqc-652-signals/9397>\
**Category:** RobotStudio\
**Tags:** dsqc-652-signals\
**Created:** [March 27, 2020, 4:02pm UTC](https://tech-community.robotics.abb.com/t/polarity-in-the-dsqc-652-signals/9397 "2020-03-27T16:02:48Z")\
**Posts on this page:** 5\
**Page:** 1

<div class="post-metadata">

**Author:** ![aguseguedre](https://avatars.discourse-cdn.com/v4/letter/a/eb9ed0/32.png) [@aguseguedre](https://tech-community.robotics.abb.com/u/aguseguedre)\
**Post date:** [March 27, 2020, 4:02pm UTC](https://tech-community.robotics.abb.com/t/polarity-in-the-dsqc-652-signals/9397/1 "2020-03-27T16:02:48Z")

</div>

Hello,  
I am a student .In my final proyect have a ABB IRB 660 robot. For the job the robot needs activate some coils (Outputs).The robot have too some sensors (Inputs). I am doing somme plans of the electricals connections. One of this is a plane for the DSQC 652 wiring.I have a question about the polarity of the input and output signals. In the output case they are negative or positive? . I have the same question about the input signals.  
Due to COVID\_19 I can not go to class to try to check.

Regards.

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [March 29, 2020, 7:59pm UTC](https://tech-community.robotics.abb.com/t/polarity-in-the-dsqc-652-signals/9397/2 "2020-03-29T19:59:02Z")

</div>

Output rated voltage is +24 VDC, supply for outputs (to the DSQC 652) should be in the range +19 to +35 VDC.  
Inputs “1” = +15 to +35 VDC., “0” +0.35 to +5 VDC.

---

<div class="post-metadata">

**Author:** ![aguseguedre](https://avatars.discourse-cdn.com/v4/letter/a/eb9ed0/32.png) [@aguseguedre](https://tech-community.robotics.abb.com/u/aguseguedre)\
**Post date:** [March 30, 2020, 10:39am UTC](https://tech-community.robotics.abb.com/t/polarity-in-the-dsqc-652-signals/9397/3 "2020-03-30T10:39:07Z")

</div>

Tanks graemepauling for your answer.  
So if I connect the terminal of a coil to one of the output singnals of the module DSQC 652. The other terminal of the coil should be connect it to negative source isnt´it.

Regards.

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [March 30, 2020, 6:52pm UTC](https://tech-community.robotics.abb.com/t/polarity-in-the-dsqc-652-signals/9397/4 "2020-03-30T18:52:05Z")

</div>

To the 0 volt or earth of the controller if using the controllers power supply.

---

<div class="post-metadata">

**Author:** ![aguseguedre](https://avatars.discourse-cdn.com/v4/letter/a/eb9ed0/32.png) [@aguseguedre](https://tech-community.robotics.abb.com/u/aguseguedre)\
**Post date:** [March 31, 2020, 8:05am UTC](https://tech-community.robotics.abb.com/t/polarity-in-the-dsqc-652-signals/9397/5 "2020-03-31T08:05:31Z")

</div>

Ok thank you very much.
