# Position failure

**URL:** <https://tech-community.robotics.abb.com/t/position-failure/4462>\
**Category:** RobotStudio\
**Created:** [October 12, 2011, 1:53pm UTC](https://tech-community.robotics.abb.com/t/position-failure/4462 "2011-10-12T13:53:38Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![Fatih](https://avatars.discourse-cdn.com/v4/letter/f/d9b06d/32.png) [@Fatih](https://tech-community.robotics.abb.com/u/Fatih)\
**Post date:** [October 12, 2011, 1:53pm UTC](https://tech-community.robotics.abb.com/t/position-failure/4462/1 "2011-10-12T13:53:38Z")

</div>

Hi i’m new in this RobotStudio.

I’ve a SmartComponent which makes a copy [Source] of an object. Properties of Source: When I type a number (ex. 100mm) in Position (x,y,z) and then execute the signal then the object is created but far far away from it’s position.

I’ve also installed SP1 from [www.robotstudio.com](http://www.robotstudio.com) but still not working.

Did anyone have this problem?

Best Regards  
Fatih

---

<div class="post-metadata">

**Author:** ![Marcel](https://avatars.discourse-cdn.com/v4/letter/m/71e660/32.png) [@Marcel](https://tech-community.robotics.abb.com/u/Marcel)\
**Post date:** [October 12, 2011, 4:47pm UTC](https://tech-community.robotics.abb.com/t/position-failure/4462/2 "2011-10-12T16:47:31Z")

</div>

Hi  
Could it be that you gave in 100 meter? A lot of values are in meter and not in mm.

Best regards  
Marcel

---

<div class="post-metadata">

**Author:** ![Klaus](https://avatars.discourse-cdn.com/v4/letter/k/e99b99/32.png) [@Klaus](https://tech-community.robotics.abb.com/u/Klaus)\
**Post date:** [October 12, 2011, 10:50pm UTC](https://tech-community.robotics.abb.com/t/position-failure/4462/3 "2011-10-12T22:50:36Z")

</div>

Hi Marcel. The offset in the Source proberties was in mm. I tested a pack&go from Fatih and faced the sam problem. 1 mm offset result in 10000 mm offset but zero mm offset worked.

I also see the local origon and it was okay. i think it’s a bug
