# POST to array of pos via WebServices

**URL:** <https://tech-community.robotics.abb.com/t/post-to-array-of-pos-via-webservices/9786>\
**Category:** Developer Tools\
**Tags:** https, webservices\
**Created:** [November 3, 2020, 6:12pm UTC](https://tech-community.robotics.abb.com/t/post-to-array-of-pos-via-webservices/9786 "2020-11-03T18:12:05Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![MikeTT](https://avatars.discourse-cdn.com/v4/letter/m/b5e925/32.png) [@MikeTT](https://tech-community.robotics.abb.com/u/MikeTT)\
**Post date:** [November 3, 2020, 6:12pm UTC](https://tech-community.robotics.abb.com/t/post-to-array-of-pos-via-webservices/9786/1 "2020-11-03T18:12:05Z")

</div>

Hello, I have been trying to update the values held in a RAPID array of type “pos” via POST request but so far I am not having any luck. I am able to do a GET on the array and receive a response but I guess I must not have the correct syntax for POST.

I am trying to post to the following url via Postman:

[https://127.0.0.1:666/rw/rapid/symbol/RAPID/T\_ROB1/AlignmentCalculator/SheetPointsArray/data](https://127.0.0.1:666/rw/rapid/symbol/RAPID/T_ROB1/AlignmentCalculator/SheetPointsArray/data)

and then in the body I have for my KEY “value” and for the VALUE “[[20,20,0],[100,20,0],[100,100,0],[20,100,0]]”

but I get back HTTP response 415 Unsupported Media Type and retcode -1073414146

If anyone could please point me to where I’m going wrong I would be grateful!

---

<div class="post-metadata">

**Author:** ![Nils\_Olofsson](https://avatars.discourse-cdn.com/v4/letter/n/e495f1/32.png) [@Nils\_Olofsson](https://tech-community.robotics.abb.com/u/Nils_Olofsson)\
**Post date:** [November 8, 2020, 1:31pm UTC](https://tech-community.robotics.abb.com/t/post-to-array-of-pos-via-webservices/9786/2 "2020-11-08T13:31:04Z")

</div>

Hello,  
The 415 response is sent when the content-type header is wrong or missing. Information on headers can be found under Introduction–\>Mime type in the web service manuals which can be found in this link:

[https://developercenter.robotstudio.com/webservice](https://developercenter.robotstudio.com/webservice)

---

<div class="post-metadata">

**Author:** ![MikeTT](https://avatars.discourse-cdn.com/v4/letter/m/b5e925/32.png) [@MikeTT](https://tech-community.robotics.abb.com/u/MikeTT)\
**Post date:** [November 10, 2020, 3:21pm UTC](https://tech-community.robotics.abb.com/t/post-to-array-of-pos-via-webservices/9786/3 "2020-11-10T15:21:36Z")

</div>

Hi Nils,

Thanks for the response. You were right my content type was set to “application/x-www-form-urlencoded” and I think I needed to set it to “application/x-www-form-urlencoded;v=2.0”, I also noticed that I was sending my value as form data rather than x-www-form-urlencoded. So I am no longer getting a 415 response.

Unfortunately I am now getting 400 Bad Request and a different ret code. Here is the lookup response:

SYS\_CTRL\_E\_RAPID\_SEMANTIC\_ERROR  
-1073442802  
Error  
Operation not allowed due to semantic error(s).

Any ideas what the semantic error could be here?

Edit: It seems to be due to the fact that my array size in RAPID was set to 64 but I was only posting 4 points, when I reduced the array size to 4 the request worked fine, so I guess if I want to keep the max size as 64 I will need to pad out my post value with empty points.

Thanks for the help, you can close the thread if you like.
