# Powerpac palletizing

**URL:** <https://tech-community.robotics.abb.com/t/powerpac-palletizing/8676>\
**Category:** PowerPacs\
**Created:** [January 28, 2019, 6:50pm UTC](https://tech-community.robotics.abb.com/t/powerpac-palletizing/8676 "2019-01-28T18:50:32Z")\
**Posts on this page:** 5\
**Page:** 1

<div class="post-metadata">

**Author:** ![Moises](https://avatars.discourse-cdn.com/v4/letter/m/e19adc/32.png) [@Moises](https://tech-community.robotics.abb.com/u/Moises)\
**Post date:** [January 28, 2019, 6:50pm UTC](https://tech-community.robotics.abb.com/t/powerpac-palletizing/8676/1 "2019-01-28T18:50:32Z")

</div>

Help!  
I must to do one proyect with palletizing. Somebody can help me. How to simulate in robotstudio? I need videos,manual in spanish or french,.

---

<div class="post-metadata">

**Author:** ![Moises](https://avatars.discourse-cdn.com/v4/letter/m/e19adc/32.png) [@Moises](https://tech-community.robotics.abb.com/u/Moises)\
**Post date:** [February 2, 2019, 1:58pm UTC](https://tech-community.robotics.abb.com/t/powerpac-palletizing/8676/2 "2019-02-02T13:58:06Z")

</div>

Hi! I can now to built layout with outfider,infeeder and since to day I arrive to simulate but i dont see box. The robot execute flow empty without box. somebody can explain me more? Sorry for my english!  
Thanks!

---

<div class="post-metadata">

**Author:** ![Manjunatha](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/manjunatha/32/2894_2.png) [@Manjunatha](https://tech-community.robotics.abb.com/u/Manjunatha)\
**Post date:** [April 15, 2019, 10:47am UTC](https://tech-community.robotics.abb.com/t/powerpac-palletizing/8676/3 "2019-04-15T10:47:35Z")

</div>

You can use the existing P&G available with the PzPP installation to understand the Palletizing functionalities.  
Help manual is available in this path: C:\Program Files (x86)\ABB Industrial IT\Robotics IT\Palletizing PowerPac 6.08\Help; available only in English.  
PzPP P&G are available in this path: C:\Program Files (x86)\ABB Industrial IT\Robotics IT\Palletizing PowerPac 6.08\PackAndGo  
PzPP 6.08 can be downloaded from this path: [https://new.abb.com/products/robotics/robotstudio/downloads](https://new.abb.com/products/robotics/robotstudio/downloads)

---

<div class="post-metadata">

**Author:** ![Moises](https://avatars.discourse-cdn.com/v4/letter/m/e19adc/32.png) [@Moises](https://tech-community.robotics.abb.com/u/Moises)\
**Post date:** [April 19, 2019, 5:15pm UTC](https://tech-community.robotics.abb.com/t/powerpac-palletizing/8676/4 "2019-04-19T17:15:09Z")

</div>

Thanks!

---

<div class="post-metadata">

**Author:** ![Ceilingwalker](https://avatars.discourse-cdn.com/v4/letter/c/d26b3c/32.png) [@Ceilingwalker](https://tech-community.robotics.abb.com/u/Ceilingwalker)\
**Post date:** [January 15, 2021, 2:15pm UTC](https://tech-community.robotics.abb.com/t/powerpac-palletizing/8676/5 "2021-01-15T14:15:56Z")

</div>

I have created a project with the palletizer power pac and all is well except that my real pallet doesn’t look as nice and uniform as the simulator shows. I have odd layers created and then the mirror image of that layer for my even layers. The even layer overhangs the odd layer by about 20mm on the Y-axis. I can (and will) play with the adjustment to fine tune it however, why doesn’t my finished product look the same as what I am seeing on the simulator? Thank you.
