# Pre-executing TriggL interrupt routine

**URL:** <https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750>\
**Category:** Robot Controller\
**Created:** [August 16, 2010, 10:00pm UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750 "2010-08-16T22:00:09Z")\
**Posts on this page:** 10\
**Page:** 1

<div class="post-metadata">

**Author:** ![leonardolt](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/leonardolt/32/880_2.png) [@leonardolt](https://tech-community.robotics.abb.com/u/leonardolt)\
**Post date:** [August 16, 2010, 10:00pm UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/1 "2010-08-16T22:00:09Z")

</div>

Greetings for all!

I’m having some headache with TriggL instruction. I have a sequence of movements that must be done continuosly, with fly-by points. The distance between this points may go from 2 up to 10 mm. At the end of each move I must send a message to a PC telling it the actual position of the arm. This message is sent through TPC/IP connection.

The problem I’m experiencing is that when the robot is about 2/3 of it’s way, it has already sent all messages to the PC, as if it had accomplished the whole path.  
The TriggInt configuratin is set to 0.1mm, thus the trigger routine was supposed to be executed only at the right end of the motion. It seems to me that the controller is pre-executing the instructions, but in this situation it’s not a good thing to happen.

Just to antecipate this some questions, I’m using mainly 20mm/s, but this problem remains in lower speeds (5mm/s) and in higher (40mm/s). The only difference is that at higher speeds, messeages arive faster, at a higher rate, but always faster than the robot. I also tried to use stp points, instead of fly-by ones. This aparently solves this problem, but creates another one. If I use stop points, when speed is higer than 40 the movements get granulated. More than that, they become too violent and may cause damages to the structure. Is this application, smoth fly-by moves are very desirable.

Thanks in advance fror any help.  
Leo

---

<div class="post-metadata">

**Author:** ![Torbjorn](https://avatars.discourse-cdn.com/v4/letter/t/a87d85/32.png) [@Torbjorn](https://tech-community.robotics.abb.com/u/Torbjorn)\
**Post date:** [September 6, 2010, 9:24am UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/2 "2010-09-06T09:24:30Z")

</div>

Hi!  
Can you show me your program?

Torbjorn

---

<div class="post-metadata">

**Author:** ![leonardolt](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/leonardolt/32/880_2.png) [@leonardolt](https://tech-community.robotics.abb.com/u/leonardolt)\
**Post date:** [September 8, 2010, 4:58pm UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/3 "2010-09-08T16:58:11Z")

</div>

Hi, Torbjorn

I put here only the code sections that are related to the TriggL issue to avoid posting lots of unnecessary information:

CONST num TriggDist := 0.1;  
VAR intnum irq\_Xscan;  
VAR triggdata trg\_Xscan\_end;

! Initializing IRQ service:  
CONNECT irq\_XScan WITH TrEndofMove;  
TriggInt trg\_Xscan\_end, TriggDist, irq\_Xscan;

! IRQ Routine:  
TRAP TrEndofMove  
! EndofMove is the routine that is supposed to be executed at the end of  
! each move. Briefly, it sends through a TCP/IP the actual position and  
! updates the variable that controls the current StateMachine status.  
EndofMove;  
ENDTRAP

! Typical sequence of moving commands:  
pMirror :=Offs(CurrentPosition, 0, 0, 0);  
TriggL pMirrorID:= 0, ScanVel, trg\_Xscan\_end, ScanZone, tToolR1 Wobj := wOrgR1;

pMirror :=Offs(CurrentPosition, 5, 0, 0);  
TriggL pMirrorID:= 1, ScanVel, trg\_Xscan\_end, ScanZone, tToolR1 Wobj := wOrgR1;

pMirror :=Offs(CurrentPosition, 10, 0, 0);  
TriggL pMirrorID:= 2, ScanVel, trg\_Xscan\_end, ScanZone, tToolR1 Wobj := wOrgR1;

pMirror :=Offs(CurrentPosition, 15, 0, 0);  
TriggL pMirrorID:= 3, ScanVel, trg\_Xscan\_end, ScanZone, tToolR1 Wobj := wOrgR1;

pMirror :=Offs(CurrentPosition, 20, 0, 0);  
TriggL pMirrorID:= 4, ScanVel, trg\_Xscan\_end, ScanZone, tToolR1 Wobj := wOrgR1;

So, this is a sample of what the system is doing. Movements are beeing done well. The only thing that is not working as it should is this TriggL execution. This sequence of moves is pretty large, 1000 of moves and more. As I use the trap routine to track the actual position of the arm, it is quite anoying when the arm is in half of the path and all the trap routines have already been executed, as if the robot had already accomplished the whole path.

Nowadays I’m using a different approach. Instead of TriggL I’m using MoveSync instruction, as folows:  
MoveLSync pMirrorID:= 1, ScanVel, ScanZone, tToolR1 Wobj := wOrgR1, “EndofMove”;

I have not run the full program using MoveSync yet, but the preliminary tests I run suggested that this could be a solution.

Hope this helps you and let me know if you need more information.

Leo

---

<div class="post-metadata">

**Author:** ![Torbjorn](https://avatars.discourse-cdn.com/v4/letter/t/a87d85/32.png) [@Torbjorn](https://tech-community.robotics.abb.com/u/Torbjorn)\
**Post date:** [September 9, 2010, 8:03am UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/4 "2010-09-09T08:03:41Z")

</div>

Hi again!  
The MoveLSync is a encapsulation of TriggInt and a TriggL. The distance used in MoveLSync is 0. So if MoveLSync work, your program should also work.  
If you still have problems after you have tested with MoveLSync, write an error report on this.

Torbjorn

---

<div class="post-metadata">

**Author:** ![leonardolt](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/leonardolt/32/880_2.png) [@leonardolt](https://tech-community.robotics.abb.com/u/leonardolt)\
**Post date:** [September 9, 2010, 2:13pm UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/5 "2010-09-09T14:13:27Z")

</div>

Hi, Torbjorn! Thanks for your reply

Yesterday I had an intensive test session on this system. I realized that the MoveLSync instruction did not solve my problem. Like the TriggL with non fine zone, the MoveLSync performs a continuous path, but the messages received by PC are still out of sync to the robot moving.  
I noticed that if I use fine zone, both TriggL and MoveLSync work perfectly, in therms of syncronization of robot moving and TCP/IP message processing. When I attempt to use non fine zones, both aproaches fail in syncronization.

Later I was thinking if this sync problem wouldn’t be a matter of the ethernet packet timing. So today I’ll try using other notification method, such as RS 232.

Thanks  
Leo

---

<div class="post-metadata">

**Author:** ![Torbjorn](https://avatars.discourse-cdn.com/v4/letter/t/a87d85/32.png) [@Torbjorn](https://tech-community.robotics.abb.com/u/Torbjorn)\
**Post date:** [September 9, 2010, 3:48pm UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/6 "2010-09-09T15:48:24Z")

</div>

Hi!  
What zonedata do you use when you are running with “fly-by-points”.  
I have tested with z1 and there are little difference between the ordered position and the read. Havent tried z0.  
What do you do in your TRAP? Using CRobT and then transfer the position? I think you can count on that if using “fly-by-points”, you will have values that are not exact. That function will take time, and will affect the values. But it should not be by much.  
Another question is, what robotware are you using and what type of robot?

Torbjorn

---

<div class="post-metadata">

**Author:** ![leonardolt](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/leonardolt/32/880_2.png) [@leonardolt](https://tech-community.robotics.abb.com/u/leonardolt)\
**Post date:** [September 9, 2010, 10:08pm UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/7 "2010-09-09T22:08:02Z")

</div>

Hi, Torbjorn!  
I use the following zonedata configuration:  
PERS zonedata ScanZone := [FALSE, 0.5, 1, 1, 0.1, 1, 0.1];

When I want to try stop points instead of fly-by, I just change from “FALSE” to “TRUE” the declaration.  
In the trap routine I don’t use CRobt. As you can see in the instructions above, there is one variable called pMirror. This var stores the target position, so I dont’t need to read it from the controller every time.  
I’m using a IRC5 Robotware 5.12.1021.01. The robot is an IRB 1600  
This is my trap routine:

TRAP TrEndofMove

! Store the robtarget in a rawbytes variable and then send it using TCP/IP connection  
SendRobT DT\_P000, pMirror;

! Check if this was a single moving to a specific point.  
IF FMoveToP000 = 1 THEN  
! If it was, clear the falg and update the state machine  
FMoveToP000 := 0;  
FStatus := ST\_Idle;  
ENDIF

! Check the state machine to discover how to proceed at the end of the move  
TEST FStatus

CASE ST\_Moving:  
! Finished one step of the whole step. Shoud keep on moving  
! Go updating control variables and StateMachine status through TCP/IP  
Moving;  
! For debug purpouses only  
! Send a TCP/IP text with the current robtarget (not used in the run-mode version)  
! WriteDebugString RobTToStr (pMirror);

CASE ST\_Idle:  
! Finished the whole path or a single moving.  
! Sign to the PC software that the move is over.  
WriteDebugString “End of move: ST\_Idle” + “ad”;

DEFAULT:  
! This sould not occur. If it does, rest the system.  
FStatus := ST\_Stopped;  
WriteDebugString “ST\_STOPPED - Reset” + “ad”;  
ENDTEST  
! Use the TCP/IP connection to send the PC the current StateMachine status.  
SendInt8 DT\_FStatus, FStatus;  
ENDTRAP

Untill now I could not test the RS232. I’ll report you back when I get it.

Best regads  
Leo

---

<div class="post-metadata">

**Author:** ![Torbjorn](https://avatars.discourse-cdn.com/v4/letter/t/a87d85/32.png) [@Torbjorn](https://tech-community.robotics.abb.com/u/Torbjorn)\
**Post date:** [September 10, 2010, 8:11am UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/8 "2010-09-10T08:11:46Z")

</div>

Hi again!  
You know that when you use fly-by-points, you can get this behavior.  
MP = motion pointer  
PP = program pointer  
RP = robot position

pMirror :=Offs(CurrentPosition, …  
TriggL p1  
pMirror :=Offs(CurrentPosition, …  
MP-\>TriggL p2  
pMirror :=Offs(CurrentPosition, …  
TriggL p3  
pMirror :=Offs(CurrentPosition, …  
TriggL p4  
pMirror :=Offs(CurrentPosition, …  
PP-\>TriggL p5  
pMirror :=Offs(CurrentPosition, …

X---------X--------X--------X-----X  
p1 | p2 p3 p4 p5  
RP | |  
MP PP

The program pointer is a couple of instructions before the motion pointer.  
It walks ahead. The program needs to feed the system with new positions, so the  
new positions can be calculated by the motion system.  
Just one TRAP has executed (the one that says that you have been it p1  
position). The TRAP executes when the robot is in the position.  
But your assignments says that you are in position p5.  
The pMirror values will be incorrect in this case.  
You will get this behavior when using short movements and high speed.  
If using longer movements, you can see that the program pointer is one instruction  
before the motion pointer for a short time.

Use a counter in your program that is increased between each TriggL. Then you can  
have another counter in the TRAP. Execute the program and do TPWrite on the counters after  
you increase them. You will probably see a difference between them.

The program I used to check that the TRAP is executed right is the one below.  
I run it on an IRB2400 Type A. Then I compared the values logged to file with the onces  
that I had in the program.

MODULE MainMoves

TASK PERS tooldata tool1:=[TRUE,[[0,0,0],[1,0,0,0]],[10,[103,0,108],[1,0,0,0],0,0,0]];  
TASK PERS tooldata L10tip:=[TRUE,[[138.695,150.023,98.9783],[0.709396,-0.704707,-0.00856676,0.00851007]],[10,[103.6,-0.7,108.5],[1,0,0,0],0,0,0.12]];  
CONST jointtarget jpos10:=[[0,0,0,0,0,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];  
CONST jointtarget jpos20:=[[-10.4956,10.1942,43.8338,-15.7201,-46.1733,13.6386],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];  
CONST robtarget p10:=[[933.43,-156.03,885.18],[0.714349,0.00968503,0.699448,0.0196065],[-1,-1,0,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];  
CONST robtarget p20:=[[869.38,-650.65,553.29],[0.00200615,0.711693,-0.702145,0.0219609],[-1,-1,-1,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];  
CONST robtarget p30:=[[869.38,335.71,553.30],[0.00200546,0.711693,-0.702145,0.0219654],[0,0,-2,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];  
CONST robtarget p40:=[[1200.65,335.71,553.30],[0.00200207,0.711693,-0.702145,0.0219671],[0,0,-2,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];  
CONST robtarget p50:=[[1200.65,-470.31,553.29],[0.00200949,0.711694,-0.702144,0.0219611],[-1,-1,-1,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];

VAR iodev logfile;  
VAR num cnt:=1;

PROC main()

Open “LOGFILE.txt”, logfile Write;  
MoveJSync p10, vmax, fine, tool1, “myproc”;  
MoveJSync p20, vmax, z0, L10tip, “myproc”;  
MoveLSync p30, vmax, z0, L10tip, “myproc”;  
MoveLSync p40, vmax, z0, L10tip, “myproc”;  
MoveLSync p50, vmax, fine, L10tip, “myproc”;

Close logfile;  
Stop;

ENDPROC

PROC myproc()  
VAR robtarget myp1;

myp1 := CRobT();  
Write logfile, “Pos”+ValToStr(cnt)+“:“NoNewLine;  
Write logfile,” [[” +ValToStr(myp1.trans)+“]“NoNewLine;  
Write logfile,”[” +ValToStr(myp1.rot)+“]“NoNewLine;  
Write logfile,”[” +ValToStr(myp1.robconf)+“]“NoNewLine;  
Write logfile,”[” +ValToStr(myp1.extax)+“]”;  
cnt:=cnt+1;

ENDPROC

ENDMODULE

---

<div class="post-metadata">

**Author:** ![leonardolt](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/leonardolt/32/880_2.png) [@leonardolt](https://tech-community.robotics.abb.com/u/leonardolt)\
**Post date:** [September 10, 2010, 6:24pm UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/9 "2010-09-10T18:24:58Z")

</div>

Thank you for your reply!

This you say about pMirror beeing pre-fetched and then corrupting the “on trap” value quite makes sense. This may be solved by storing the points in a queue and thes picking them out in the trap in a kind of FIFO. Unfortunatly I dont’t know if it will be easily programmed in Rapid, I miss some memory manipulation functions in there.

I’ll try this and post here the results. By the way, I took 2 pictures of the results I has having with Stop and Fly-by points. They are from a scanning process. The robot is used to position the sensor. The robtarget feedback is used to build a map of the sensor’s value in a certain area.

This first one was obtained with fine zone, and represents the correct image of the process.

This second one was obtained with fly-by points, z0. One can see that there are some lacks of points in the image and also that the spatial position is wrong.

Thanks  
Leo

---

<div class="post-metadata">

**Author:** ![leonardolt](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/leonardolt/32/880_2.png) [@leonardolt](https://tech-community.robotics.abb.com/u/leonardolt)\
**Post date:** [September 30, 2010, 9:28pm UTC](https://tech-community.robotics.abb.com/t/pre-executing-triggl-interrupt-routine/3750/10 "2010-09-30T21:28:00Z")

</div>

Dear Torbjorn,

It has been some time since my last post, but now I have good news. Considering all what you said about pre-fetching the moving instructions I decided to change somethings in the program.  
I kept the TrigL instructions and the pMirror positioning structure. The main change was in the trap roitine. Istead of sending pMirror, now I’m sendig an index. After sendig the current move index, the index is incremented inside the trap routine. Doing so I assure that this incremet calculation will only be processed at the really end of moving.  
Once all my moves are predefined in a separed module, there is no problem in recovering which position a certain index belongs to.

Well, all this is just to say that things are doing fine now. Thanks so much.

Leo
