# Problem with detacher smart component

**URL:** https://tech-community.robotics.abb.com/t/problem-with-detacher-smart-component/7428
**Category:** Developer Tools
**Created:** [November 15, 2016, 5:38am UTC](https://tech-community.robotics.abb.com/t/problem-with-detacher-smart-component/7428 "2016-11-15T05:38:31Z")
**Posts on this page:** 3
**Page:** 1

<div class="post-metadata">

### Author: ![alex\_tir](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/alex_tir/32/3135_2.png) [@alex\_tir](https://tech-community.robotics.abb.com/u/alex_tir)
#### Post date: [November 15, 2016, 5:38am UTC](https://tech-community.robotics.abb.com/t/problem-with-detacher-smart-component/7428/1 "2016-11-15T05:38:31Z")

</div>

Hi! i’m working with Robotstudio v5.14 and I want to do a pick and place station. I can’t make detacher component working fine. I set all right (bindings, I\O connections and signals, signal in rapid editor and all I’ve seen in several online tutorial), I am able to attach a box to the tool but I’m not able to make it detaching from tool itslelf. It seems like when I put the signal to 0 in RAPID editor the program can’t execute the detacher instruction.  
Someone can help me to solve my problem?

Thanks in advantage for your availability.

---

<div class="post-metadata">

### Author: ![Niklas\_Skoglund](https://avatars.discourse-cdn.com/v4/letter/n/5fc32e/32.png) [@Niklas\_Skoglund](https://tech-community.robotics.abb.com/u/Niklas_Skoglund)
#### Post date: [December 30, 2016, 10:23am UTC](https://tech-community.robotics.abb.com/t/problem-with-detacher-smart-component/7428/2 "2016-12-30T10:23:29Z")

</div>

Hi Alex, I really think you should upgrade to RobotStudio 6.04 before we start to look into the problems you are facing. We have solved hundreds of bugs since 5.14 🙂

---

<div class="post-metadata">

### Author: ![Pavel\_Riabichev](https://avatars.discourse-cdn.com/v4/letter/p/8e7dd6/32.png) [@Pavel\_Riabichev](https://tech-community.robotics.abb.com/u/Pavel_Riabichev)
#### Post date: [January 3, 2017, 12:42pm UTC](https://tech-community.robotics.abb.com/t/problem-with-detacher-smart-component/7428/3 "2017-01-03T12:42:19Z")

</div>

Hello Alex  
You can try my SmartComponent [ABB Robotics Community - Maintenance](https://forums.robotstudio.com/discussion/10054/smartcomponent-pick-place-simplified#latest)  
Not sure if it works in 5.14 though.

A common problem when detaching is that your attacher is still active so the object gets instantly re-attached after detach.  
/Pavel
