# Problem with IRB4400 S4C+

**URL:** <https://tech-community.robotics.abb.com/t/problem-with-irb4400-s4c/1405>\
**Category:** Robot Controller\
**Created:** [August 27, 2007, 11:54am UTC](https://tech-community.robotics.abb.com/t/problem-with-irb4400-s4c/1405 "2007-08-27T11:54:17Z")\
**Posts on this page:** 7\
**Page:** 1

<div class="post-metadata">

**Author:** ![Quintrix](https://avatars.discourse-cdn.com/v4/letter/q/9de0a6/32.png) [@Quintrix](https://tech-community.robotics.abb.com/u/Quintrix)\
**Post date:** [August 27, 2007, 11:54am UTC](https://tech-community.robotics.abb.com/t/problem-with-irb4400-s4c/1405/1 "2007-08-27T11:54:17Z")

</div>

Hello,

I’m having a problem with a IRB4400 2000 s4c+ controller.

It is been for years now that modules are added to a existing program. Last time after changing a program (adding a module) by a network connection, and then loading the program into the active memory, I got this message:

MCO:PGMLNK.C 3451

20311 Enable Open

10014 System error Status

I had to cut off the power, so he has done a P start, en had to do a restore of the previous backup.

I thought that we were running out of const robtargets, so I deleted the ones that were not used. After trying again, it worked, but when you reload it once more, I get this error again.

Can somebody help me with this problem.

Best regards,

Q

---

<div class="post-metadata">

**Author:** ![erik\_izdenczy](https://avatars.discourse-cdn.com/v4/letter/e/b38774/32.png) [@erik\_izdenczy](https://tech-community.robotics.abb.com/u/erik_izdenczy)\
**Post date:** [November 4, 2007, 5:20pm UTC](https://tech-community.robotics.abb.com/t/problem-with-irb4400-s4c/1405/2 "2007-11-04T17:20:49Z")

</div>

I’m having a problem with a IRB1400.  
error 20311  
status active when enable from I/O computer open  
20311 enable 1 open  
10014 system failure state  
20076 not allowed command  
10005 program stopped  
10005 program stopped  
20076 not allowed command  
Can somebody help me with this problem

---

<div class="post-metadata">

**Author:** ![vulpes\_h](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/vulpes_h/32/1293_2.png) [@vulpes\_h](https://tech-community.robotics.abb.com/u/vulpes_h)\
**Post date:** [November 4, 2007, 6:48pm UTC](https://tech-community.robotics.abb.com/t/problem-with-irb4400-s4c/1405/3 "2007-11-04T18:48:55Z")

</div>

Please add a Backup so i can see your configuration … (add Log file)

Enable 1 open, can bee open by a lot of reson.

“Panel board” and the “conector board” are runing a internal can bus, from the I/O-computer.

I think “Enable 1” is runing through all these components..

Check electrical drawings can give a hint!

Check errors on console port .. (9600 boud) givs a hint on which part is failing in start upp mode.. (if you have lookt at the print out before)

I think you can se status on “sys inputs” by typing EIO\_show or eio\_show in the terminal.

A hint about “show” comand in a terminal window write → lkup “show”

and a list on show instruction will appear

I forgot the KERNEL - C-code can also be a resson or a very hevy load on the I/O-buss if Poll rate is to low.

---

<div class="post-metadata">

**Author:** ![erik\_izdenczy](https://avatars.discourse-cdn.com/v4/letter/e/b38774/32.png) [@erik\_izdenczy](https://tech-community.robotics.abb.com/u/erik_izdenczy)\
**Post date:** [November 6, 2007, 5:35pm UTC](https://tech-community.robotics.abb.com/t/problem-with-irb4400-s4c/1405/4 "2007-11-06T17:35:53Z")

</div>

see zip file.  
2007-11-06\_173543\_100K4530.ZIP

---

<div class="post-metadata">

**Author:** ![vulpes\_h](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/vulpes_h/32/1293_2.png) [@vulpes\_h](https://tech-community.robotics.abb.com/u/vulpes_h)\
**Post date:** [November 6, 2007, 11:34pm UTC](https://tech-community.robotics.abb.com/t/problem-with-irb4400-s4c/1405/5 "2007-11-06T23:34:56Z")

</div>

Hello…

When did the error occur? Upgrade? runing program ? Reboting,restart ? Loading a backup? or configuration of multitasking? event\_rutins?

Will a i Start help ?

a I-start will reboot a system to default configuration. (Program and motor-configuration I/O-configuration) will be reset to default…

go to

1. service ,

2. restart

3. then press 1,4,7

and I-start will be present!

If you still have problem after i-start, then it can be the robotware “c-code” fore the robot..

If system ok … load a working backup

else..

try to do a C-start

1. service ,

2. restart

3. then press 1,3,4,6,7,9 C-start

C-start will empty the robotware and the “system” include “system/Backup” folder copy backup from folder to PC by FTP.

to save rapid code and configuration… for loading later!

Now you have to load a complete new “system” from “RobInstall” systembuilder for s4c+…

If NOK now then it is a hardware problem…

---

<div class="post-metadata">

**Author:** ![erik\_izdenczy](https://avatars.discourse-cdn.com/v4/letter/e/b38774/32.png) [@erik\_izdenczy](https://tech-community.robotics.abb.com/u/erik_izdenczy)\
**Post date:** [November 9, 2007, 8:22pm UTC](https://tech-community.robotics.abb.com/t/problem-with-irb4400-s4c/1405/6 "2007-11-09T20:22:50Z")

</div>

Thank you very much for advice.

---

<div class="post-metadata">

**Author:** ![automan](https://avatars.discourse-cdn.com/v4/letter/a/8797f3/32.png) [@automan](https://tech-community.robotics.abb.com/u/automan)\
**Post date:** [November 20, 2007, 6:41pm UTC](https://tech-community.robotics.abb.com/t/problem-with-irb4400-s4c/1405/7 "2007-11-20T18:41:13Z")

</div>

Joined: 2007 November 04  
Online Status: Offline  
Posts: 3

| 

Posted: 2007 November 04 at 17:20 | IP Logged

 | |
| 
* * *
 |

I'm having a problem with a IRB4400 M2000. error 71017

71017: No activate signal  
DescriptionReason:

- Missing activate signal for cross  
Can somebody help me with this problem
