# program pointer lost !!!!!! ?????

**URL:** <https://tech-community.robotics.abb.com/t/program-pointer-lost/3444>\
**Category:** RobotStudio\
**Created:** [March 12, 2010, 1:01pm UTC](https://tech-community.robotics.abb.com/t/program-pointer-lost/3444 "2010-03-12T13:01:55Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![mostafa\_mokadem](https://avatars.discourse-cdn.com/v4/letter/m/eada6e/32.png) [@mostafa\_mokadem](https://tech-community.robotics.abb.com/u/mostafa_mokadem)\
**Post date:** [March 12, 2010, 1:01pm UTC](https://tech-community.robotics.abb.com/t/program-pointer-lost/3444/1 "2010-03-12T13:01:55Z")

</div>

Hello all,

When i create a simple path and want to run it

( modify → move along path )

the robot moves correctly along the path but when it finishes

this error appears

IRB1600\_5kg\_1: **Program Pointer lost**. 3/12/2010 1:53:34 AM Controllers

please could any one help me!

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [March 15, 2010, 9:52am UTC](https://tech-community.robotics.abb.com/t/program-pointer-lost/3444/2 "2010-03-15T09:52:45Z")

</div>

You can safely ignore this error. It is generated by the controller as an effect of removing the temporary module generated by the “Move Along Path” command, after the execution of the path.

---

<div class="post-metadata">

**Author:** ![mostafa\_mokadem](https://avatars.discourse-cdn.com/v4/letter/m/eada6e/32.png) [@mostafa\_mokadem](https://tech-community.robotics.abb.com/u/mostafa_mokadem)\
**Post date:** [March 15, 2010, 11:46am UTC](https://tech-community.robotics.abb.com/t/program-pointer-lost/3444/3 "2010-03-15T11:46:39Z")

</div>

thanks a lot Henrik Berlin

I was waiting your reply the last few days

really thanks a lot for your help
