# Question CBC - Reduced Max Speed

**URL:** https://tech-community.robotics.abb.com/t/question-cbc-reduced-max-speed/7937
**Category:** Robot Controller
**Tags:** safemove, safety, cbc
**Created:** [October 26, 2017, 12:47pm UTC](https://tech-community.robotics.abb.com/t/question-cbc-reduced-max-speed/7937 "2017-10-26T12:47:14Z")
**Posts on this page:** 6
**Page:** 1

<div class="post-metadata">

### Author: ![Willem](https://avatars.discourse-cdn.com/v4/letter/w/898d66/32.png) [@Willem](https://tech-community.robotics.abb.com/u/Willem)
#### Post date: [October 26, 2017, 12:47pm UTC](https://tech-community.robotics.abb.com/t/question-cbc-reduced-max-speed/7937/1 "2017-10-26T12:47:14Z")

</div>

I have question concerning CBC.  
The “Reduced Max Speed” of the CBC is set at the moment that the brake test interval has expired.  
Does this mean that the max speed will automatically be reduced when the interval has expired?  
Or will my program keep running at the programmed speed, while the “reduced max speed” is activated, causing the safety mechanism to stop the robot?

The problem we face is that when the Max CBC test interval expires over the weekend, when the production is not running, the CBC can not be executed automatically through the pre warning signal. On Monday when production resumes the CBC has to be performed manually through the flexpendant.  
“Only Warning, No Stop” is activated.

What is the correct way of addressing this problem?  
Thanks,  
Willem

---

<div class="post-metadata">

### Author: ![Willem](https://avatars.discourse-cdn.com/v4/letter/w/898d66/32.png) [@Willem](https://tech-community.robotics.abb.com/u/Willem)
#### Post date: [November 3, 2017, 2:14pm UTC](https://tech-community.robotics.abb.com/t/question-cbc-reduced-max-speed/7937/2 "2017-11-03T14:14:11Z")

</div>

Anyone? 🙂

---

<div class="post-metadata">

### Author: ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)
#### Post date: [November 5, 2017, 7:30pm UTC](https://tech-community.robotics.abb.com/t/question-cbc-reduced-max-speed/7937/3 "2017-11-05T19:30:00Z")

</div>

May be make your own day counter in RAPID to run the CBC on a day that suits you (eg, weekly, monthly)?

---

<div class="post-metadata">

### Author: ![Willem](https://avatars.discourse-cdn.com/v4/letter/w/898d66/32.png) [@Willem](https://tech-community.robotics.abb.com/u/Willem)
#### Post date: [November 7, 2017, 5:47am UTC](https://tech-community.robotics.abb.com/t/question-cbc-reduced-max-speed/7937/4 "2017-11-07T05:47:45Z")

</div>

But you would have to be 100% sure about a certain moment in a week/month that the installation would be running.  
If not, the counter still expires.

---

<div class="post-metadata">

### Author: ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)
#### Post date: [November 8, 2017, 6:53pm UTC](https://tech-community.robotics.abb.com/t/question-cbc-reduced-max-speed/7937/5 "2017-11-08T18:53:56Z")

</div>

A warning message on the pendant some days before?

---

<div class="post-metadata">

### Author: ![steve42](https://avatars.discourse-cdn.com/v4/letter/s/848f3c/32.png) [@steve42](https://tech-community.robotics.abb.com/u/steve42)
#### Post date: [November 14, 2017, 11:30am UTC](https://tech-community.robotics.abb.com/t/question-cbc-reduced-max-speed/7937/6 "2017-11-14T11:30:49Z")

</div>

Unfortunately the Max warning time is 11 hours and therefore may expire over a weekend. We solved this by triggering the CBC check using an external PLC and PLC timer to coincide with production / rest periods at a time way before the expiry time.  
we set the CBC Time to 720 hours (Max) so it shouldn’t run out before the PLC triggers CBC and resets the timer.
