# Quick question: get force reading

**URL:** <https://tech-community.robotics.abb.com/t/quick-question-get-force-reading/4139>\
**Category:** Robot Controller\
**Created:** [April 22, 2011, 11:11pm UTC](https://tech-community.robotics.abb.com/t/quick-question-get-force-reading/4139 "2011-04-22T23:11:00Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![bjung](https://avatars.discourse-cdn.com/v4/letter/b/6bbea6/32.png) [@bjung](https://tech-community.robotics.abb.com/u/bjung)\
**Post date:** [April 22, 2011, 11:11pm UTC](https://tech-community.robotics.abb.com/t/quick-question-get-force-reading/4139/1 "2011-04-22T23:11:00Z")

</div>

I am a new programmer, and I need to write a loop to do the following:

To slowly move my tool (basically a metal pin) down against my workpiece until the force reaches 100lb (445N). Then read the position data and set a robtarget to that position.

Is it possible to do this WITHOUT force control (i.e. simply read the force signal from the robot sensor plate and make the loop quit when it reaches 100lb)?

Thanks,  
Ben

---

<div class="post-metadata">

**Author:** ![bjung](https://avatars.discourse-cdn.com/v4/letter/b/6bbea6/32.png) [@bjung](https://tech-community.robotics.abb.com/u/bjung)\
**Post date:** [April 26, 2011, 6:13pm UTC](https://tech-community.robotics.abb.com/t/quick-question-get-force-reading/4139/2 "2011-04-26T18:13:44Z")

</div>

Nevermind the second part of that (the WITHOUT FC part). But I still would like some help with the code.

Thanks

---

<div class="post-metadata">

**Author:** ![macnaught](https://avatars.discourse-cdn.com/v4/letter/m/838e76/32.png) [@macnaught](https://tech-community.robotics.abb.com/u/macnaught)\
**Post date:** [May 5, 2011, 12:17am UTC](https://tech-community.robotics.abb.com/t/quick-question-get-force-reading/4139/3 "2011-05-05T00:17:52Z")

</div>

Hi all,

I too would like to know the answer to this.

Cheers,
