# Reducing Request Interval RWS

**URL:** <https://tech-community.robotics.abb.com/t/reducing-request-interval-rws/11815>\
**Category:** Developer Tools\
**Tags:** rws\
**Created:** [March 5, 2025, 9:04am UTC](https://tech-community.robotics.abb.com/t/reducing-request-interval-rws/11815 "2025-03-05T09:04:33Z")\
**Posts on this page:** 1\
**Page:** 1

<div class="post-metadata">

**Author:** ![AkbulutAzizhan](https://avatars.discourse-cdn.com/v4/letter/a/e19adc/32.png) [@AkbulutAzizhan](https://tech-community.robotics.abb.com/u/AkbulutAzizhan)\
**Post date:** [March 5, 2025, 9:04am UTC](https://tech-community.robotics.abb.com/t/reducing-request-interval-rws/11815/1 "2025-03-05T09:04:33Z")

</div>

I have written an API using RWS to collect information.I Based on my tests, any request sent in less than 6 seconds results in a 503 error. My test results are as follows:  
-------------Delay 6000ms--------------------

2025-03-04T12:35:04.866Z - Success  
{  
“status”: “success”,  
“manufacturer”: “ABB”,  
“title”: “cfg”,  
“url”: “[http://localhost:6666/rw/](http://localhost:6666/rw/)”,  
“response”: [  
{  
“title”: “EIO”,  
“value”:   
},  
{  
“title”: “MMC”,  
“value”:   
},  
{  
“title”: “MOC”,  
“value”:   
},  
{  
“title”: “PROC”,  
“value”:   
},  
{  
“title”: “SIO”,  
“value”:   
},  
{  
“title”: “SYS”,  
“value”:   
}  
]  
}

2025-03-04T12:35:10.867Z - Success  
{  
“status”: “success”,  
“manufacturer”: “ABB”,  
“title”: “cfg”,  
“url”: “[http://localhost:6666/rw/](http://localhost:6666/rw/)”,  
“response”: [  
{  
“title”: “EIO”,  
“value”:   
},  
{  
“title”: “MMC”,  
“value”:   
},  
{  
“title”: “MOC”,  
“value”:   
},  
{  
“title”: “PROC”,  
“value”:   
},  
{  
“title”: “SIO”,  
“value”:   
},  
{  
“title”: “SYS”,  
“value”:   
}  
]  
}

2025-03-04T12:35:16.868Z - Success  
{  
“status”: “success”,  
“manufacturer”: “ABB”,  
“title”: “cfg”,  
“url”: “[http://localhost:6666/rw/](http://localhost:6666/rw/)”,  
“response”: [  
{  
“title”: “EIO”,  
“value”:   
},  
{  
“title”: “MMC”,  
“value”:   
},  
{  
“title”: “MOC”,  
“value”:   
},  
{  
“title”: “PROC”,  
“value”:   
},  
{  
“title”: “SIO”,  
“value”:   
},  
{  
“title”: “SYS”,  
“value”:   
}  
]  
}  
-------------Delay 6000ms--------------------  
-------------Delay 5000ms--------------------

2025-03-04T12:20:14.425Z - Success  
{  
“status”: “success”,  
“manufacturer”: “ABB”,  
“title”: “cfg”,  
“url”: “[http://localhost:6666/rw/](http://localhost:6666/rw/)”,  
“response”: [  
{  
“title”: “EIO”,  
“value”:   
},  
{  
“title”: “MMC”,  
“value”:   
},  
{  
“title”: “MOC”,  
“value”:   
},  
{  
“title”: “PROC”,  
“value”:   
},  
{  
“title”: “SIO”,  
“value”:   
},  
{  
“title”: “SYS”,  
“value”:   
}  
]  
}

2025-03-04T12:20:19.448Z - Error: Request failed with status code 503

2025-03-04T12:20:24.448Z - Error: Request failed with status code 503

-------------Delay 5000ms--------------------  
-------------Delay 1000ms--------------------

2025-03-04T12:44:32.660Z - Success  
{  
“status”: “success”,  
“manufacturer”: “ABB”,  
“title”: “cfg”,  
“url”: “[http://localhost:6666/rw/](http://localhost:6666/rw/)”,  
“response”: [  
{  
“title”: “EIO”,  
“value”:   
},  
{  
“title”: “MMC”,  
“value”:   
},  
{  
“title”: “MOC”,  
“value”:   
},  
{  
“title”: “PROC”,  
“value”:   
},  
{  
“title”: “SIO”,  
“value”:   
},  
{  
“title”: “SYS”,  
“value”:   
}  
]  
}

2025-03-04T12:44:33.661Z - Error: Request failed with status code 503

2025-03-04T12:44:34.664Z - Error: Request failed with status code 503  
-------------Delay 1000ms--------------------

How can I reduce this interval?
