# Reset DO signal Cross-connection

**URL:** <https://tech-community.robotics.abb.com/t/reset-do-signal-cross-connection/8654>\
**Category:** RAPID Programming\
**Created:** [January 18, 2019, 1:10pm UTC](https://tech-community.robotics.abb.com/t/reset-do-signal-cross-connection/8654 "2019-01-18T13:10:09Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![Jiri\_Muller](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/jiri_muller/32/3135_2.png) [@Jiri\_Muller](https://tech-community.robotics.abb.com/u/Jiri_Muller)\
**Post date:** [January 18, 2019, 1:10pm UTC](https://tech-community.robotics.abb.com/t/reset-do-signal-cross-connection/8654/1 "2019-01-18T13:10:09Z")

</div>

Hello,  
I would like reset dosignal1 according condition other “dosignal2=1”.  
Becauase in Cross Connection I can only Set signal as “Resultant”, not possilbe reset.  
And In initial state a need both signals as 0.  
It is possible, how?

Thank you in advance  
Jiri Muller

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [January 18, 2019, 2:08pm UTC](https://tech-community.robotics.abb.com/t/reset-do-signal-cross-connection/8654/2 "2019-01-18T14:08:06Z")

</div>

Maybe make another cross connection, same signals but invert to do the reset. Set a default value of 0 in the signal configuration.

---

<div class="post-metadata">

**Author:** ![Jiri\_Muller](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/jiri_muller/32/3135_2.png) [@Jiri\_Muller](https://tech-community.robotics.abb.com/u/Jiri_Muller)\
**Post date:** [January 22, 2019, 3:56pm UTC](https://tech-community.robotics.abb.com/t/reset-do-signal-cross-connection/8654/3 "2019-01-22T15:56:02Z")

</div>

I  
I tried it, unfortunately it is not possible… 😕

Actually I need close to the valve via PLC by pulse signal from robot…

 ![image.png](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/f/f3e772c58400dbdc66c1320a5f418ebfdd875031.png)

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [January 22, 2019, 6:02pm UTC](https://tech-community.robotics.abb.com/t/reset-do-signal-cross-connection/8654/4 "2019-01-22T18:02:28Z")

</div>

So then, try another signal, virtual even, cross connected to the resultant and invert it.
