# RMQ/IPC and Multimove?

**URL:** <https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381>\
**Category:** Developer Tools\
**Created:** [February 22, 2010, 11:27pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381 "2010-02-22T23:27:41Z")\
**Posts on this page:** 14\
**Page:** 1

<div class="post-metadata">

**Author:** ![DanS](https://avatars.discourse-cdn.com/v4/letter/d/7993a0/32.png) [@DanS](https://tech-community.robotics.abb.com/u/DanS)\
**Post date:** [February 22, 2010, 11:27pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/1 "2010-02-22T23:27:41Z")

</div>

Hello,

I have a multimove controller with three tasks: Hearbeat, T\_ROB1, T\_ROB2.

Heartbeat, RMQ Type=Remote, RMQ Mode=Synchronous (Queue name RMQ\_Heartbeat)  
T\_ROB1, RMQ Type=Remote, RMQ Mode=Interrupt (Queue name RMQ\_T\_ROB1)

T\_ROB2, RMQ Type=Remote, RMQ Mode=Interrupt (Queue name RMQ\_T\_ROB2)

I am trying to send messages from a PC app to the Heartbeat queue, but I am having difficulty. When sending to RMQ\_Heartbeat, T\_ROB1 seems to get the messages: “RMQ\_T\_ROB1 received a RMQ message that couldn’t be handled”. As soon as I turn off the RMQ in T\_ROB1 and T\_ROB2 (RMQ Type=None) the messages get through to the Heartbeat task.

Has anyone else seen this?

Thanks,  
Dan

---

<div class="post-metadata">

**Author:** ![DanS](https://avatars.discourse-cdn.com/v4/letter/d/7993a0/32.png) [@DanS](https://tech-community.robotics.abb.com/u/DanS)\
**Post date:** [February 22, 2010, 11:29pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/2 "2010-02-22T23:29:17Z")

</div>

I also tried turning off just T\_ROB1. I get the same “Message discarded” error, but now the messages meant for RMQ\_Heartbeat are being received by RMQ\_T\_ROB2.

---

<div class="post-metadata">

**Author:** ![RussD](https://avatars.discourse-cdn.com/v4/letter/r/dec6dc/32.png) [@RussD](https://tech-community.robotics.abb.com/u/RussD)\
**Post date:** [February 23, 2010, 6:44am UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/3 "2010-02-23T06:44:43Z")

</div>

There seems to be a problem with having more than 5 total message queues configured between the robot and client application. Can anybody confirm that this is a known limit, i cannot find it documented anywhere.

---

<div class="post-metadata">

**Author:** ![Laro88](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/laro88/32/2653_2.png) [@Laro88](https://tech-community.robotics.abb.com/u/Laro88)\
**Post date:** [February 23, 2010, 10:08am UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/4 "2010-02-23T10:08:28Z")

</div>

Are you by any chance filling your queue? I have had some problems with too much IO going on.  
My experience is that on the PC side you need to be quick to process the messages.

I think I initially was running with 4 inbound and 4 outbound queues, but the software on the PC side started to look ugly so I have reduces it to the T\_ROB1 (in and out queue) and a “heartbeat” queue which is handling all the background IO ( heartbeat, external mech. hw. through DeviceNET io etc.)

---

<div class="post-metadata">

**Author:** ![carlosmtz2000](https://avatars.discourse-cdn.com/v4/letter/c/e79b87/32.png) [@carlosmtz2000](https://tech-community.robotics.abb.com/u/carlosmtz2000)\
**Post date:** [February 23, 2010, 3:00pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/5 "2010-02-23T15:00:37Z")

</div>

Hi Dan … a chance to have a backup and a short program test?

Thanks

---

<div class="post-metadata">

**Author:** ![DanS](https://avatars.discourse-cdn.com/v4/letter/d/7993a0/32.png) [@DanS](https://tech-community.robotics.abb.com/u/DanS)\
**Post date:** [February 27, 2010, 11:24pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/6 "2010-02-27T23:24:46Z")

</div>

I ended up heading in a different direction. I removed the heartbeat task and am now using RMQ-interupt style messages to traps on the robot side to send down the PC queue identifiers. I am running into a strange problem where the PC app hangs with little indication of what went wrong.

The ChangeListeningState thread is started:

\_listenerThread _= new Thread(new ThreadStart(\_mq\*.ChangeListeningState));_  
   
_\_listenerThread.Start();\*_

 

_This little guy runs and the line shown in red trys to receive a message place on robot 1’s pc queue by robot 1:_

 

_public void ChangeListeningState()  
{  
//this is the listener thread that processes incoming requests from the robot  
//it just runs until the user presses the “Stop Listening” button  
IpcReturnType ret;  
string msg = string.Empty;  
string response = string.Empty;  
int timeout = 5000;  
while (true)  
{  
IpcMessage dataReceiveMessage = new IpcMessage();_

 

_//Check for msg in the PC data queue  
ret = \_pcDataQueue.Receive(timeout, dataReceiveMessage);  
Thread.Sleep(100);  
dataReceiveMessage = null;  
}  
}_

 

_If I comment out this line (shown in red) it’s just a thread that does nothing and the application doesn’t like to hang. If I keep this line in it still refuses to hang, UNTIL I send a message (or several messages) from the robot._

 

_On occasion I get an debugger error directly after attempting to send a message from the robot: “‘System.ExecutionEngineException’ occurred in Unknown Module.” I’m running Windows 7 64-bit…if that makes a difference._

 

_Any ideas?_

---

<div class="post-metadata">

**Author:** ![carlosmtz2000](https://avatars.discourse-cdn.com/v4/letter/c/e79b87/32.png) [@carlosmtz2000](https://tech-community.robotics.abb.com/u/carlosmtz2000)\
**Post date:** [March 1, 2010, 3:15pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/7 "2010-03-01T15:15:38Z")

</div>

Hi,

Could you try this code? This contains some exception handle to understans what it coudl be the problem.

Besides this, do you have the simple RAPID code?.. Thanks

private static void ServerStart()

{

IpcMessage message;

IpcReturnType ret;

UTF8Encoding bdata = new UTF8Encoding();

int timeOut = 50;

try

{

while (\_ipcLocal != null)

{

message = new IpcMessage(Ipc.MaxMessageSize);

ret = \_ipcLocal.Receive(timeOut, message);

if (ret == IpcReturnType.OK)

{

//convert msg data to string

string data = bdata.GetString(message.Data, 0, message.Size);

}

}

}

catch (ThreadAbortException)

{

// expected exception when disposing the last client

}

catch (Exception e)

{

MessageBox.Show(e.ToString());

}

}

---

<div class="post-metadata">

**Author:** ![DanS](https://avatars.discourse-cdn.com/v4/letter/d/7993a0/32.png) [@DanS](https://tech-community.robotics.abb.com/u/DanS)\
**Post date:** [March 1, 2010, 4:40pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/8 "2010-03-01T16:40:00Z")

</div>

I will do as you suggest…in the meantime here is the trap I’ve been running on the robot side to test the pc app. DataQueueGUID is sent down in another trap when the PC app connected.

Thank you for the help!

Dan

RAPID code:  
TRAP RMQ\_Debug1  
ErrWriteW, “RMQ\_Debug1”, “”;  
RMQFindSlot pcClient, DataQueueGUID;  
RMQSendMessage pcClient, Rec;  
ENDTRAP

---

<div class="post-metadata">

**Author:** ![DanS](https://avatars.discourse-cdn.com/v4/letter/d/7993a0/32.png) [@DanS](https://tech-community.robotics.abb.com/u/DanS)\
**Post date:** [March 1, 2010, 5:04pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/9 "2010-03-01T17:04:35Z")

</div>

Carlos,

I’ve tried the code that you posted. If I have the line:

string data = bdata.GetString(message.Data, 0, message.Size);

I get the exception:

_A first chance exception of type ‘System.ArgumentOutOfRangeException’ occurred in mscorlib.dll_  
_Index and count must refer to a location within the buffer._

I would guess this code should work the same between our two machines…could there be any diffferences with the way I’m initializing the IpcQueue(?):

_\_pcDataQueue_ _= this.\_ctrl.Ipc.CreateQueue(guidString, 100, Ipc.IPC\_MAXMSGSIZE_\*);\*

If I remove this line I get the same behavior as before (App will hang without throwing any exceptions).

---

<div class="post-metadata">

**Author:** ![carlosmtz2000](https://avatars.discourse-cdn.com/v4/letter/c/e79b87/32.png) [@carlosmtz2000](https://tech-community.robotics.abb.com/u/carlosmtz2000)\
**Post date:** [March 1, 2010, 5:19pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/10 "2010-03-01T17:19:04Z")

</div>

The good news is that you are getting a message, but something it is wrong. I have not tested Windows7.

Try these parameters: \_ipcObj.CreateQueue(“MyName”, 8, Ipc.MaxMessageSize);

- A shorter name for the Queue
- A smaller capacity of the queue.

Do you have a more complete RAPID module to test? 🙂

Thanks …

---

<div class="post-metadata">

**Author:** ![DanS](https://avatars.discourse-cdn.com/v4/letter/d/7993a0/32.png) [@DanS](https://tech-community.robotics.abb.com/u/DanS)\
**Post date:** [March 1, 2010, 6:49pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/11 "2010-03-01T18:49:39Z")

</div>

FYI…I did just test on Windows XP 32bit system with same issue.

---

<div class="post-metadata">

**Author:** ![DanS](https://avatars.discourse-cdn.com/v4/letter/d/7993a0/32.png) [@DanS](https://tech-community.robotics.abb.com/u/DanS)\
**Post date:** [March 2, 2010, 4:13pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/12 "2010-03-02T16:13:21Z")

</div>

Well Carlos,

I was able to get things working by starting fresh with a console application. I am still unsure why the form application was not able to work, but don’t spending any more time chasing anything on my behalf.

Thank you much,  
Dan

---

<div class="post-metadata">

**Author:** ![DanS](https://avatars.discourse-cdn.com/v4/letter/d/7993a0/32.png) [@DanS](https://tech-community.robotics.abb.com/u/DanS)\
**Post date:** [March 3, 2010, 4:25pm UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/13 "2010-03-03T16:25:24Z")

</div>

Has anyone seen any issues connecting to two VCs with RMQ (both on the same computer) from a single PC application?

---

<div class="post-metadata">

**Author:** ![Niklas\_Skoglund](https://avatars.discourse-cdn.com/v4/letter/n/5fc32e/32.png) [@Niklas\_Skoglund](https://tech-community.robotics.abb.com/u/Niklas_Skoglund)\
**Post date:** [March 23, 2010, 10:33am UTC](https://tech-community.robotics.abb.com/t/rmq-ipc-and-multimove/3381/14 "2010-03-23T10:33:02Z")

</div>

Hi,

the Send and Recieve methods of IPCQueue shall be called from an MTA thread.  
This has been documented in the PC SDK 5.13 release.

When trying this myself I had problems to recieve messages when I simply called receieve from the GUI thread. When I created a new Thread and set apartment state to MTA, it worked fine.

Use Thread.SetApartmentState to set it to MTA before starting the thread execution.

I hope this can help you.