# Robot Controller configuration

**URL:** <https://tech-community.robotics.abb.com/t/robot-controller-configuration/1356>\
**Category:** RobotStudio S4\
**Created:** [July 24, 2007, 2:30pm UTC](https://tech-community.robotics.abb.com/t/robot-controller-configuration/1356 "2007-07-24T14:30:44Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![mikecybulski](https://avatars.discourse-cdn.com/v4/letter/m/e36b37/32.png) [@mikecybulski](https://tech-community.robotics.abb.com/u/mikecybulski)\
**Post date:** [July 24, 2007, 2:30pm UTC](https://tech-community.robotics.abb.com/t/robot-controller-configuration/1356/1 "2007-07-24T14:30:44Z")

</div>

I recently attended training in Auburn Hills for RS4. I brought along with me backup files for S4C controllers connected to IRB 4400L30 robots. I worked with our instructor, Pat Deweese and Doug Hixon. We were all unsuccessful in creating working controllers from my backups. Please Help.[2007-07-24\_135836\_HVF20707.zip](http://forums.robotstudio.com/webwiz/mikecybulski/2007-07-24_135836_HVF20707.zip)[2007-07-24\_135902\_Key\_Disk\_HVOF2.zip](http://forums.robotstudio.com/webwiz/mikecybulski/2007-07-24_135902_Key_Disk_HVOF2.zip)

We started with Irb4400L30\_m2000 V40. Then change to a copy of Irb4400L\_30\_m98 V32. Setup the properties for the external axis, ethernet FTP, Serial RAP, Advance motion, Advance functions, and Arcware. Start the controller and try to restore the backup from the teach pendent and the PC hangs causing Robot studio to shut down. This was on my PC and the Training PCs

---

<div class="post-metadata">

**Author:** ![Phil](https://avatars.discourse-cdn.com/v4/letter/p/e95f7d/32.png) [@Phil](https://tech-community.robotics.abb.com/u/Phil)\
**Post date:** [July 24, 2007, 4:09pm UTC](https://tech-community.robotics.abb.com/t/robot-controller-configuration/1356/2 "2007-07-24T16:09:52Z")

</div>

I found out that a file has been modified (corrupted ?) in the backup. The robot type is not the right one. In the file MOC.CFG replace the following line

ROBOT:

-name “master” -use\_robot\_type “2400\_2.45\_30” -use\_joint\_0 “irb\_1”  
with this one

ROBOT:

-name “master” -use\_robot\_type “4400\_2.45\_30” -use\_joint\_0 “irb\_1”  
I was then able to create a system from your key ID (RobotWare 3.2) and then restore the backup OK.

Phil.
