# Robot Program modification not saving

**URL:** <https://tech-community.robotics.abb.com/t/robot-program-modification-not-saving/10195>\
**Category:** RAPID Programming\
**Created:** [May 24, 2021, 6:54am UTC](https://tech-community.robotics.abb.com/t/robot-program-modification-not-saving/10195 "2021-05-24T06:54:36Z")\
**Posts on this page:** 7\
**Page:** 1

<div class="post-metadata">

**Author:** ![Egaleskay](https://avatars.discourse-cdn.com/v4/letter/e/f4b2a3/32.png) [@Egaleskay](https://tech-community.robotics.abb.com/u/Egaleskay)\
**Post date:** [May 24, 2021, 6:54am UTC](https://tech-community.robotics.abb.com/t/robot-program-modification-not-saving/10195/1 "2021-05-24T06:54:36Z")

</div>

Hello Experts,

We have 5 ABB IRB 6700 Robots with IRC5 controller in our factory, one of them we are using for inductile part grinding operation, suddenly we came across an issue that grinding robot not saving any path modification, we did checked Robot repeatability along with tool and it is working fine. then we took normal MoveL & MoveJ points to modify program and ran it in manual mode and found its working fine then we tried to run it in automatic mode. Then we observed that all points get shifted in automatic mode then we ran same program again in manual mode and found all points shifted. We created totally separated program and tried same with it but it was also having same issue as like we got with our regular one program.  
regular program codes are mentioned below.

MoveJ pDropSubPlaceHandOff20, v2000, z0, tGripper\WObj:=wobjHandOffStand;  
MoveJ pDropSubPlaceHandOff30, v2000, z0, tGripper\WObj:=wobjHandOffStand;  
MoveJ pDropSubPlaceHandOff40, v2000, z0, tGripper\WObj:=wobjHandOffStand;  
MoveL pDropSubPlaceHandOff50, v150, fine, tGripper\WObj:=wobjHandOffStand;  
MoveL pDropSubPlaceHandOff60, v50, fine, tGripper\WObj:=wobjHandOffStand;  
WaitRob\inpos;

subAtDropPlaceHandOff;  
rGripperOpenDrop;

! Center gripper with part after gripper open (tGripper is repositioned)  
MoveL pDropSubPlaceHandOff110, vFixtureClose, fine,tGripper\WObj:=wobjHandOffStand;  
MoveL pDropSubPlaceHandOff70, vReposFast, fine,tGripper\WObj:=wobjHandOffStand;  
MoveJ pDropSubPlaceHandOff80, vReposFast, z0, tGripper\WObj:=wobjHandOffStand;  
MoveJ pDropSubPlaceHandOff90, vReposFast, z0, tGripper\WObj:=wobjHandOffStand;  
MoveJ pDropSubPlaceHandOff100, vReposFast, z0,tGripper\WObj:=wobjHandOffStand;

! Tune Motion Supervision back to 100%  
MotionSup\On\TuneValue:=100;

any help would be appreciated!  
Sorry for my bad english.

---

<div class="post-metadata">

**Author:** ![xerim](https://avatars.discourse-cdn.com/v4/letter/x/2bfe46/32.png) [@xerim](https://tech-community.robotics.abb.com/u/xerim)\
**Post date:** [May 24, 2021, 2:58pm UTC](https://tech-community.robotics.abb.com/t/robot-program-modification-not-saving/10195/2 "2021-05-24T14:58:40Z")

</div>

Is this true for all your programs or is it unique to just one? How far does it deviate from the programmed path?

---

<div class="post-metadata">

**Author:** ![Rodolfo](https://avatars.discourse-cdn.com/v4/letter/r/c77e96/32.png) [@Rodolfo](https://tech-community.robotics.abb.com/u/Rodolfo)\
**Post date:** [May 25, 2021, 10:33am UTC](https://tech-community.robotics.abb.com/t/robot-program-modification-not-saving/10195/3 "2021-05-25T10:33:52Z")

</div>

Are you loading/unloading your modules?

---

<div class="post-metadata">

**Author:** ![Danijel\_Cro](https://avatars.discourse-cdn.com/v4/letter/d/90ced4/32.png) [@Danijel\_Cro](https://tech-community.robotics.abb.com/u/Danijel_Cro)\
**Post date:** [May 27, 2021, 2:50pm UTC](https://tech-community.robotics.abb.com/t/robot-program-modification-not-saving/10195/4 "2021-05-27T14:50:21Z")

</div>

Hi,

position are shifted for how much?  
Are we talking about 1mm, or 5cm?

Nevertheless, this sounds to me like payload issue.  
Did you take care about payload when teaching?

If you reset PP, or set/move PP in new routine, you will lose payload, and teach with load0.

This would explain why after you retry to drive in manual mode everything is fine, but after in automatic, when all sequence is loaded, inclusive payload management you move with correct load, and all positions are shifted.

Danijel

---

<div class="post-metadata">

**Author:** ![Egaleskay](https://avatars.discourse-cdn.com/v4/letter/e/f4b2a3/32.png) [@Egaleskay](https://tech-community.robotics.abb.com/u/Egaleskay)\
**Post date:** [May 31, 2021, 2:01am UTC](https://tech-community.robotics.abb.com/t/robot-program-modification-not-saving/10195/5 "2021-05-31T02:01:50Z")

</div>

Rodolfo,  
I’m not using load/unload module command in this robot.

---

<div class="post-metadata">

**Author:** ![Egaleskay](https://avatars.discourse-cdn.com/v4/letter/e/f4b2a3/32.png) [@Egaleskay](https://tech-community.robotics.abb.com/u/Egaleskay)\
**Post date:** [May 31, 2021, 2:03am UTC](https://tech-community.robotics.abb.com/t/robot-program-modification-not-saving/10195/6 "2021-05-31T02:03:06Z")

</div>

Danjiel\_Cro,

May be you are right. I’ll try that and let you know.

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [June 1, 2021, 12:34pm UTC](https://tech-community.robotics.abb.com/t/robot-program-modification-not-saving/10195/7 "2021-06-01T12:34:53Z")

</div>

> [@Danijel\_Cro](#):
>
> Hi,
> 
> Nevertheless, this sounds to me like payload issue.  
> Did you take care about payload when teaching?
> 
> If you reset PP, or set/move PP in new routine, you will lose payload, and teach with load0.
> 
> This would explain why after you retry to drive in manual mode everything is fine, but after in automatic, when all sequence is loaded, inclusive payload management you move with correct load, and all positions are shifted.
> 
> Danijel

This would be particularly true if you have absolute accuracy and the payload is significant.
