# Robot speed Decrease

**URL:** <https://tech-community.robotics.abb.com/t/robot-speed-decrease/4730>\
**Category:** Robot Controller\
**Created:** [March 15, 2012, 10:32pm UTC](https://tech-community.robotics.abb.com/t/robot-speed-decrease/4730 "2012-03-15T22:32:28Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![TSd63](https://avatars.discourse-cdn.com/v4/letter/t/57b2e6/32.png) [@TSd63](https://tech-community.robotics.abb.com/u/TSd63)\
**Post date:** [March 15, 2012, 10:32pm UTC](https://tech-community.robotics.abb.com/t/robot-speed-decrease/4730/1 "2012-03-15T22:32:28Z")

</div>

Hi,  
How can i do to Decrease the robotspeed to less than 0,15mm/sek?

I need the robot to move a plasmawelding gun at 0,10-0,20 mm/sek.

Regards  
TSD63

---

<div class="post-metadata">

**Author:** ![John\_Wiberg](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/john_wiberg/32/1485_2.png) [@John\_Wiberg](https://tech-community.robotics.abb.com/u/John_Wiberg)\
**Post date:** [March 27, 2012, 11:17am UTC](https://tech-community.robotics.abb.com/t/robot-speed-decrease/4730/2 "2012-03-27T11:17:40Z")

</div>

Hi,

The basic principle is to declare a speeddata and then use it, like this:  
Declare it in the module

`MODULE Module1
VAR speeddata vmin := [0.1, 0.1, 0, 0];`

That is 0.1 mm/s.  
Use it in the instruction

`PROC Path_10()
MoveL Target_20,vmin,fine,tool0WObj:=wobj0;`  
Beware of the rotational value (second value) since I’ve seen experts making that rookie mistake. As in declaring a low speed but a relatively high rotational speed value, then when doing a joint/circular move you get a bad result.

Check out the RAPID reference manual for details, it gives a warning for instance regarding slow movements:

> [@](#):
>
> Limitations
> 
> At very slow motion each movement should be short enough to give an interpolation time less than 240 seconds.
