# RobotStudio and Intel® HD-Grafik 3000

**URL:** <https://tech-community.robotics.abb.com/t/robotstudio-and-intel-hd-grafik-3000/4658>\
**Category:** RobotStudio\
**Created:** [February 4, 2012, 10:14am UTC](https://tech-community.robotics.abb.com/t/robotstudio-and-intel-hd-grafik-3000/4658 "2012-02-04T10:14:28Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![dust2](https://avatars.discourse-cdn.com/v4/letter/d/a88e4f/32.png) [@dust2](https://tech-community.robotics.abb.com/u/dust2)\
**Post date:** [February 4, 2012, 10:14am UTC](https://tech-community.robotics.abb.com/t/robotstudio-and-intel-hd-grafik-3000/4658/1 "2012-02-04T10:14:28Z")

</div>

Can somebody tell me, if Notebook with Prozessor Intel Core i5-2410M (2x 2.3 GHz) with integratet IntelAr HD-Grafik 3000 will be sufficent for RobotStudio 5.14?

Thanks a lot

dust2

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [February 6, 2012, 11:39am UTC](https://tech-community.robotics.abb.com/t/robotstudio-and-intel-hd-grafik-3000/4658/2 "2012-02-06T11:39:29Z")

</div>

Hi,

The CPU should do, however we generally recommend a dedicated graphics card rather than an integrated. Also the amount of RAM has an impact of the performance. If possible you should use Windows 7 64 bit. See text below taken from the RobotStudio Release Notes:

**System Requirements**

_Software_  
Microsoft Windows XP Service Pack 3 32-bit edition  
Microsoft Windows 7 32-bit edition  
Microsoft Windows 7 (recommended) 64-bit edition

_Hardware Requirements_  
CPU 2.0 GHz or faster processor, multiple cores recommended

Memory 3 GB if running Windows 32 bit edition  
6 GB if running Windows 64 bit edition.

High-performance DirectX 9 or OpenGL-compatible graphics card with  
the corresponding up-to-date drivers installed

---

<div class="post-metadata">

**Author:** ![mattdavis](https://avatars.discourse-cdn.com/v4/letter/m/8e7dd6/32.png) [@mattdavis](https://tech-community.robotics.abb.com/u/mattdavis)\
**Post date:** [February 20, 2012, 7:26am UTC](https://tech-community.robotics.abb.com/t/robotstudio-and-intel-hd-grafik-3000/4658/3 "2012-02-20T07:26:21Z")

</div>

I have run on a corei7 using the integrated graphics (intel HD3000) it was acceptable performance for most things, but simulation and motion with lots of additional geometry is very slow (but it did run without any crashes).

I’m now using a nvidia nvs4200m graphics card (in notebook) which is a pretty cheap bottom end card and it is an improvement, but absolutely nowhere near the performance of a proper workstation card, my other laptop has Nvidia Quadro 2000m and is 2-3 times the speed in some simulations.
