I have an add-in that was developed for the GoFa 15000 and am currently adapting it for use with the PoWa 1920. The controller configuration was updated in the Add-In Packaging Tool, and the add-in installs successfully on the PoWa controller. However, after installation, the RapidSockets firewall configuration is automatically changed. Specifically, the “Enable on Public Network” setting is reset, which causes the add-in’s firewall validation check to fail and the background task T_CMCO_LC to stop during startup. We are investigating whether this behavior is related to RobotWare 8 configuration handling or an add-in configuration merge issue. im not sure whats causing this is it roboware migration or configuration