# RS 5.11/5.12 in windows 64-bit

**URL:** <https://tech-community.robotics.abb.com/t/rs-5-11-5-12-in-windows-64-bit/2716>\
**Category:** RobotStudio\
**Created:** [April 27, 2009, 11:03am UTC](https://tech-community.robotics.abb.com/t/rs-5-11-5-12-in-windows-64-bit/2716 "2009-04-27T11:03:00Z")\
**Posts on this page:** 7\
**Page:** 1

<div class="post-metadata">

**Author:** ![kuv-vokl](https://avatars.discourse-cdn.com/v4/letter/k/a9adbd/32.png) [@kuv-vokl](https://tech-community.robotics.abb.com/u/kuv-vokl)\
**Post date:** [April 27, 2009, 11:03am UTC](https://tech-community.robotics.abb.com/t/rs-5-11-5-12-in-windows-64-bit/2716/1 "2009-04-27T11:03:00Z")

</div>

Hi,

has anyone practical experiences with RS 5.11 or 5.12 based in windows 64-bit operating systems like XP 64-bit or vista business 64-bit ?

In the release notes i can read:  
**_Note:_** _RobotStudio 5.12 does not support 64-bit editions of Windows XP Professional or Vista Business or Enterprise_

But: What does this mean ? - Is the software working (without the benefits of 64-bit), or not ?  
Are there problems and limitations, or not ?

Please tell me your experiences.

Thanks to all.  
Klaus

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [April 28, 2009, 12:41pm UTC](https://tech-community.robotics.abb.com/t/rs-5-11-5-12-in-windows-64-bit/2716/2 "2009-04-28T12:41:36Z")

</div>

Hi Klaus,  
We can not guarantee that RS will work correct with 64-bit OS. You may run into problem, specially with the Virtual Controller. Therefore are we not recommending 64-bit OS when you run RobotStudio.

---

<div class="post-metadata">

**Author:** ![kuv-vokl](https://avatars.discourse-cdn.com/v4/letter/k/a9adbd/32.png) [@kuv-vokl](https://tech-community.robotics.abb.com/u/kuv-vokl)\
**Post date:** [April 28, 2009, 1:03pm UTC](https://tech-community.robotics.abb.com/t/rs-5-11-5-12-in-windows-64-bit/2716/3 "2009-04-28T13:03:35Z")

</div>

Hi Anders,  
thank you for your hints. - That is what i have expectetd.  
But i want to know, if there are any experiences with it.

Has anyone installed RS 5.11 or 5.12 in 64-bit system with or without problems ?

I can not believe that i am the first user, interessting in 64-bit systems with RS.

Many thanks for further posts.  
Klaus

---

<div class="post-metadata">

**Author:** ![Dean\_Thomas](https://avatars.discourse-cdn.com/v4/letter/d/ac91a4/32.png) [@Dean\_Thomas](https://tech-community.robotics.abb.com/u/Dean_Thomas)\
**Post date:** [September 7, 2009, 6:43am UTC](https://tech-community.robotics.abb.com/t/rs-5-11-5-12-in-windows-64-bit/2716/4 "2009-09-07T06:43:50Z")

</div>

Anders,

are there any plans for Vista64bit support?

Dean.

---

<div class="post-metadata">

**Author:** ![mattdavis](https://avatars.discourse-cdn.com/v4/letter/m/8e7dd6/32.png) [@mattdavis](https://tech-community.robotics.abb.com/u/mattdavis)\
**Post date:** [September 8, 2009, 2:24am UTC](https://tech-community.robotics.abb.com/t/rs-5-11-5-12-in-windows-64-bit/2716/5 "2009-09-08T02:24:09Z")

</div>

I have installed it on Vista Ultimate 64 bit without any problems, I used the 30 day trial on my home computer without any problems as it was faster than my work laptop.

I did have a couple of Virtual Controller crashes, but i get plenty of those running 32 bit anyway so I didnt see any extra problems because it was 64 bit (and having 8gb memory certinaly helped)

---

<div class="post-metadata">

**Author:** ![DanS](https://avatars.discourse-cdn.com/v4/letter/d/7993a0/32.png) [@DanS](https://tech-community.robotics.abb.com/u/DanS)\
**Post date:** [February 8, 2010, 9:40pm UTC](https://tech-community.robotics.abb.com/t/rs-5-11-5-12-in-windows-64-bit/2716/6 "2010-02-08T21:40:55Z")

</div>

Anders,

What problems exist on the VC specifically? I recently upgraded to Windows 7 64-bit and can’t seem to get a PCSDK application to work…I keep getting an error related to the ABB.Robotics.Adapters.IRC5 assembly:

“Could not load file or assembly ‘ABB.Robotics.Adapters.IRC5’” when doing a “new NetworkScanner()”.

---

<div class="post-metadata">

**Author:** ![Johannes\_Weiman\_old\_account](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/johannes_weiman_old_account/32/3345_2.png) [@Johannes\_Weiman\_old\_account](https://tech-community.robotics.abb.com/u/Johannes_Weiman_old_account)\
**Post date:** [February 9, 2010, 8:31am UTC](https://tech-community.robotics.abb.com/t/rs-5-11-5-12-in-windows-64-bit/2716/7 "2010-02-09T08:31:37Z")

</div>

Hi Dan,

A .NET application will run in 64-bit mode by default, but the PCSDK only supports 32-bit operation. Therefore you must change the build settings of the .exe to target 32-bit only:

Alternatively, if you can’t recompile the app:  
[http://blogs.intesoft.net/post/2007/12/Running-NET-Apps-in-32-bit-mode-on-64-bit-Windows.aspx](http://blogs.intesoft.net/post/2007/12/Running-NET-Apps-in-32-bit-mode-on-64-bit-Windows.aspx)

regards,  
Johannes
