# RS 6.06 SP1 & Painting PowerPac 6.04.01

**URL:** <https://tech-community.robotics.abb.com/t/rs-6-06-sp1-painting-powerpac-6-04-01/7954>\
**Category:** UpFeed\
**Created:** [November 14, 2017, 8:42am UTC](https://tech-community.robotics.abb.com/t/rs-6-06-sp1-painting-powerpac-6-04-01/7954 "2017-11-14T08:42:21Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![Neily03](https://avatars.discourse-cdn.com/v4/letter/n/c6cbf5/32.png) [@Neily03](https://tech-community.robotics.abb.com/u/Neily03)\
**Post date:** [November 14, 2017, 8:42am UTC](https://tech-community.robotics.abb.com/t/rs-6-06-sp1-painting-powerpac-6-04-01/7954/1 "2017-11-14T08:42:21Z")

</div>

Since version 6.06 right clicking no longer works in the Paint Path side bar in Painting PowerPac 6.04.01, my colleague has the same problem.

 ![image.jpg](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/7/78f467549c2732b83ae4f53ad985ec5f29338a7c.jpeg)

---

<div class="post-metadata">

**Author:** ![Neily03](https://avatars.discourse-cdn.com/v4/letter/n/c6cbf5/32.png) [@Neily03](https://tech-community.robotics.abb.com/u/Neily03)\
**Post date:** [January 23, 2018, 8:10am UTC](https://tech-community.robotics.abb.com/t/rs-6-06-sp1-painting-powerpac-6-04-01/7954/2 "2018-01-23T08:10:19Z")

</div>

Any word on a painting powerpac that’s compatible with RS 6.06.01/SP1? I noticed the new one has been announced on the RS facebook page to download and there is a datasheet for it on the Rs downloads page but the only version still available to download is 6.04.01…

---

<div class="post-metadata">

**Author:** ![Niklas\_Skoglund](https://avatars.discourse-cdn.com/v4/letter/n/5fc32e/32.png) [@Niklas\_Skoglund](https://tech-community.robotics.abb.com/u/Niklas_Skoglund)\
**Post date:** [January 23, 2018, 3:17pm UTC](https://tech-community.robotics.abb.com/t/rs-6-06-sp1-painting-powerpac-6-04-01/7954/3 "2018-01-23T15:17:18Z")

</div>

Sudarshan, do you have an update?

---

<div class="post-metadata">

**Author:** ![Neily03](https://avatars.discourse-cdn.com/v4/letter/n/c6cbf5/32.png) [@Neily03](https://tech-community.robotics.abb.com/u/Neily03)\
**Post date:** [January 30, 2018, 8:49am UTC](https://tech-community.robotics.abb.com/t/rs-6-06-sp1-painting-powerpac-6-04-01/7954/4 "2018-01-30T08:49:20Z")

</div>

Come on guys, ABB charge the same price for the Painting PowerPac as you do for RobotStudio itself so it should at least be kept functional.

I’m starting programming a new part today and it’s a pain in the a$$ when the PowerPac isn’t working properly…

When we there be a Painting Power Pac available that’s 100% compatible with 6.06?
