# RS31 does not start !!

**URL:** <https://tech-community.robotics.abb.com/t/rs31-does-not-start/317>\
**Category:** RobotStudio S4\
**Created:** [March 2, 2005, 9:45am UTC](https://tech-community.robotics.abb.com/t/rs31-does-not-start/317 "2005-03-02T09:45:40Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![Mitz](https://avatars.discourse-cdn.com/v4/letter/m/ce7236/32.png) [@Mitz](https://tech-community.robotics.abb.com/u/Mitz)\
**Post date:** [March 2, 2005, 9:45am UTC](https://tech-community.robotics.abb.com/t/rs31-does-not-start/317/1 "2005-03-02T09:45:40Z")

</div>

I am using ThinkPad T40p with 1GB of RAM. Everyday, I have to start RS and close at least three times before RS is running properly. I reinstalled RS, but the problem reamins. Is anybody know the cause? Also, I encountered the RS is not running when using Track.

CPU; 1.6GHz RAM; 1GB OS; Windows XP SP1

Mitz

---

<div class="post-metadata">

**Author:** ![system](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/system/32/6_2.png) [@system](https://tech-community.robotics.abb.com/u/system)\
**Post date:** [March 2, 2005, 10:16am UTC](https://tech-community.robotics.abb.com/t/rs31-does-not-start/317/2 "2005-03-02T10:16:33Z")

</div>

Hello Mitz,

How do you mean start and close? Does RobotStudio crash? How does the errormessage look?

Best regards

/Ulrika Mor?n

---

<div class="post-metadata">

**Author:** ![Mitz](https://avatars.discourse-cdn.com/v4/letter/m/ce7236/32.png) [@Mitz](https://tech-community.robotics.abb.com/u/Mitz)\
**Post date:** [March 3, 2005, 1:51am UTC](https://tech-community.robotics.abb.com/t/rs31-does-not-start/317/3 "2005-03-03T01:51:18Z")

</div>

Hi,

I mean RS freeze at least a few times, before it is running properly. No error message in the RS, because it crshes.

Mitz

---

<div class="post-metadata">

**Author:** ![system](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/system/32/6_2.png) [@system](https://tech-community.robotics.abb.com/u/system)\
**Post date:** [March 4, 2005, 4:34pm UTC](https://tech-community.robotics.abb.com/t/rs31-does-not-start/317/4 "2005-03-04T16:34:56Z")

</div>

Hello again Mitz,

I see you are a member of the pickmaster forum, have you got a lot of ABB softwares installed?

Just to make sure; it’s when you are starting RobotStudio, not when starting the virtual controller that you get the problem?

Best regards

/Ulrika Mor?n
