# Run 480V 60Hz IRC5 with 380V 60Hz

**URL:** <https://tech-community.robotics.abb.com/t/run-480v-60hz-irc5-with-380v-60hz/6845>\
**Category:** Robot Controller\
**Created:** [October 14, 2015, 2:30pm UTC](https://tech-community.robotics.abb.com/t/run-480v-60hz-irc5-with-380v-60hz/6845 "2015-10-14T14:30:29Z")\
**Posts on this page:** 1\
**Page:** 1

<div class="post-metadata">

**Author:** ![daguilar](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/daguilar/32/808_2.png) [@daguilar](https://tech-community.robotics.abb.com/u/daguilar)\
**Post date:** [October 14, 2015, 2:30pm UTC](https://tech-community.robotics.abb.com/t/run-480v-60hz-irc5-with-380v-60hz/6845/1 "2015-10-14T14:30:29Z")

</div>

Hi there,

I would like to run an american IRB6700 with IRC5 Controller in Europe. It means, 480V 60Hz controller with 380V 50Hz. Somebody knows if is it possible? And if this affects in the load capacity of the robot?

Thanks!
