I have created a rw add in where i also want the add in to create some output which i use in the program.. i have managed to get the mmc config to work so i get an instruction in the flex pendant. The eio config is not working and can not find any good manual on how to write that part.. I have followed the manual for the add in package creator and created an add in file but when i install it in robotstudio and restart i can not add it to the controller since i does not show up as an option.. If i load my MCC and the module manually and create the outputs my self it works.. the manual for rw add in is quite thin and i can not find any more relevant information.
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| RobotWare Add In, custom settings/config | 4 | 251 | November 24, 2023 | |
| Update RW 5.61 to RW6.01 | 1 | 264 | June 2, 2015 | |
| How can I add a conveyor to existing system? | 3 | 520 | May 24, 2018 | |
| Robotware Add Ins | 1 | 364 | September 30, 2022 | |
| Add-ins in 2008 | 1 | 177 | May 27, 2008 |