# RW4 versus RW5

**URL:** <https://tech-community.robotics.abb.com/t/rw4-versus-rw5/3126>\
**Category:** RobotStudio S4\
**Created:** [October 21, 2009, 8:08am UTC](https://tech-community.robotics.abb.com/t/rw4-versus-rw5/3126 "2009-10-21T08:08:24Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![dhyan](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/dhyan/32/2452_2.png) [@dhyan](https://tech-community.robotics.abb.com/u/dhyan)\
**Post date:** [October 21, 2009, 8:08am UTC](https://tech-community.robotics.abb.com/t/rw4-versus-rw5/3126/1 "2009-10-21T08:08:24Z")

</div>

Hello everyone.

A? A? I work with Robot Studio 5.12 (RW5) to control IRC5 and I have never work with RW4 before. A?Moreover I have never seen what is S4C+ like? A?  
A? A? Now I have to edit the old program on my customer, work online with RW4 to control S4C+ as quick as possible because the Breakdown time is only in few hours. A?  
A? A? The software I have is RS 5.12 and FTP Voyager, the hardware is PC and LAN cable that usually I use to communicate between IRC5 and PC on RSOnline. A?  
I have no RS4.x or license to access RW4 and I have no Serial Cable RS 232 A?  
A? A? I have tested my edited program on RS5.12 offline (simulation). A?  
What is the best I can do? A?  
Alternative-1 is more practical than alternative-2 but is it safe? A?

With warmly regard

webwiz/2712/Edit\_S4c+\_Program\_with\_FTP.rarDhyan W.

Indonesia  
A? A?

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [October 22, 2009, 11:47am UTC](https://tech-community.robotics.abb.com/t/rw4-versus-rw5/3126/2 "2009-10-22T11:47:06Z")

</div>

Hi,

As far as I understand your Excel-sheet it seems that the only file you actually change, in both alternatives, is the program module. This means that Alt 1 & 2 are the same in practice. I would go for Alternative 1, since this is easier.

---

<div class="post-metadata">

**Author:** ![dhyan](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/dhyan/32/2452_2.png) [@dhyan](https://tech-community.robotics.abb.com/u/dhyan)\
**Post date:** [October 23, 2009, 3:05am UTC](https://tech-community.robotics.abb.com/t/rw4-versus-rw5/3126/3 "2009-10-23T03:05:37Z")

</div>

Dear Henrik Berlin

A? A? Thanks a lot for you quick answer. You give me a confidence to execute my strange duty.

Vivat ABB!!!

Dhyan W

Indonesia
